Licenses
Use
FactoryTalk Optix Runtime licenses
to run FactoryTalk Optix Applications
without any limitations on client devices. Use a FactoryTalk Optix Studio Pro license
to access exclusive FactoryTalk® Optix Studio™
features.FactoryTalk Optix Runtime license
FactoryTalk Optix Runtime license
A
FactoryTalk Optix Runtime license
allows you to run FactoryTalk Optix Applications
on physical or virtualized HMI devices.Devices that are not activated operate in demo mode and stop running
FactoryTalk Optix Applications
after two hours.
TIP:
The
Emulator
client that runs FactoryTalk Optix Applications
on the development computer does not require a runtime license. For more information, see Deployment.FactoryTalk Optix Studio licenses
FactoryTalk Optix Studio
licensesYou can select between
FactoryTalk Optix Studio Standard licenses
and FactoryTalk Optix Studio Pro licenses
. The FactoryTalk Optix Studio Pro license
allows you to fully leverage the features of FactoryTalk Optix Studio desktop version
and FactoryTalk Optix Studio web version
.Feature | FactoryTalk Optix Studio Standard license | FactoryTalk Optix Studio Pro license |
---|---|---|
Install FactoryTalk Optix Studio on your laptop or PC | ||
Build FactoryTalk Optix Applications on your laptop or PC | ||
Save FactoryTalk Optix Applications locally on your laptop, PC, or local drive | ||
Deploy FactoryTalk Optix Applications from your laptop or PC | ||
Build FactoryTalk Optix Applications using the web-based FactoryTalk Optix Studio environment | ||
Save FactoryTalk Optix Applications to remote repository and track changes with version control | ||
Save FactoryTalk Optix libraries to remote repository and track changes with version control | ||
Multiple people can work on the same FactoryTalk Optix Application at the same time | ||
Deploy FactoryTalk Optix Applications to local devices from the cloud | ||
Connect to and monitor local devices from the cloud |
TIP:
The
FactoryTalk Optix Studio
license is tied to a specific FactoryTalk Optix Studio
user account. Users with a valid license can log on to different FactoryTalk Optix Studio
instances without having to transfer their license.Provide Feedback