Rating Plug Circuit-Breaker Accessory
Rockwell Automation announces that as of
May 31, 2014,
the Rating Plug Circuit-Breaker Accessory will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
May 31, 2014
Replacement Category:
Engineering Replacement
Replacement Product:
140G-NRP3-E10
[https://www.rockwellautomation.com/en-ar/products/details.140G-NRP3-E10.html]
Rockwell Automation announces that as of
May 31, 2014,
the Rating Plug Circuit-Breaker Accessory will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
May 31, 2014
Replacement Category:
Engineering Replacement
Replacement Product:
140G-NRP3-E10
[https://www.rockwellautomation.com/en-ar/products/details.140G-NRP3-E10.html]
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
General | 140G Specifications and Technical Data | 140G-TD101 |
Technical Data | 140u-td005_-en-p | 140U-TD005 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Documents
Product Cutsheet
General
-- |
Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast
General
-- |
140G Specifications and Technical Data
General
140G-TD101 |
140u-td005_-en-p
Technical Data
140U-TD005 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
General | 140G Specifications and Technical Data | 140G-TD101 |
Technical Data | 140u-td005_-en-p | 140U-TD005 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.