https://www.rockwellautomation.com/en-ar/products/details.1492-J50.html
Catalog #: 1492-J50
Best Selling
Terminal Block, Screw Connection, Feed Through, 18.5 x 73.4 x 63.3mm (0.728 x 2.89 x 2.49 in), 1 Pole, Gray, Pkg. Qty. of 10, VOLTAGE RATING UR - 1000V AC/DC, CSA - 600V AC/DC, IEC - 1000V AC/DC, ATEX 690V AC/DC, MAXIMUM CURRENT RATING UR - 150A, CSA -
Catalog #: 1492-J50
Best Selling
Terminal Block, Screw Connection, Feed Through, 18.5 x 73.4 x 63.3mm (0.728 x 2.89 x 2.49 in), 1 Pole, Gray, Pkg. Qty. of 10, VOLTAGE RATING UR - 1000V AC/DC, CSA - 600V AC/DC, IEC - 1000V AC/DC, ATEX 690V AC/DC, MAXIMUM CURRENT RATING UR - 150A, CSA -
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
For full product specifications, please see the product catalog.
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 1492-TD015 |
Installation Instructions | 1492-IN186 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 1492-TD015 |
TYPE | Installation Instructions |
PUBLICATION NUMBER | 1492-IN186 |
Find all available product literature for this product in the
Literature Library results.
Certifications
- Eurasion Economic Community
- China CCC
This product was certified with the above certifications as of 2024-09-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- Eurasion Economic Community
- China CCC
This product was certified with the above certifications as of 2024-09-11. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.