https://www.rockwellautomation.com/en-ar/products/details.1492-L2-G.html
Catalog #: 1492-L2-G
Terminal Block, Spring Clamp Connection, Feed Through, 3.5 x 51.5 x 29.5mm (0.138 x 2.03 x 1.16 in), 1 Pole, Green, Pkg. Qty. of 50, VOLTAGE RATING UR - 300V AC/DC, CSA - 300V AC/DC, IEC - 500V AC/DC, ATEX - 550V AC/DC, MAXIMUM CURRENT RATING UR - 15A,
Catalog #: 1492-L2-G
Terminal Block, Spring Clamp Connection, Feed Through, 3.5 x 51.5 x 29.5mm (0.138 x 2.03 x 1.16 in), 1 Pole, Green, Pkg. Qty. of 50, VOLTAGE RATING UR - 300V AC/DC, CSA - 300V AC/DC, IEC - 500V AC/DC, ATEX - 550V AC/DC, MAXIMUM CURRENT RATING UR - 15A,
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
For full product specifications, please see the product catalog.
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 1492-TD015 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 1492-TD015 |
Find all available product literature for this product in the
Literature Library results.
Certifications
- Eurasion Economic Community
- China CCC
This product was certified with the above certifications as of 2024-06-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- Eurasion Economic Community
- China CCC
This product was certified with the above certifications as of 2024-06-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.