Variable Depth Circuit-Breaker Operating
Rockwell Automation announces that as of
March 03, 2015,
the Variable Depth Circuit-Breaker Operating will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
March 03, 2015
Replacement Category:
No planned RA replacement
Replacement Product:
SeeMigrationDoc
[https://www.rockwellautomation.com/en-ar/products/details.SeeMigrationDoc.html]
Rockwell Automation announces that as of
March 03, 2015,
the Variable Depth Circuit-Breaker Operating will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
March 03, 2015
Replacement Category:
No planned RA replacement
Replacement Product:
SeeMigrationDoc
[https://www.rockwellautomation.com/en-ar/products/details.SeeMigrationDoc.html]
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Link to Literature Library for Installation Instructions | 1494V-IN105 |
General | 140G Specifications and Technical Data | 140G-TD101 |
Technical Data | 1494-td002_-en-p | 1494-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Drawings
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Documents
Product Cutsheet
General
-- |
Link to Literature Library for Installation Instructions
General
1494V-IN105 |
140G Specifications and Technical Data
General
140G-TD101 |
1494-td002_-en-p
Technical Data
1494-TD002 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Link to Literature Library for Installation Instructions | 1494V-IN105 |
General | 140G Specifications and Technical Data | 140G-TD101 |
Technical Data | 1494-td002_-en-p | 1494-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.