ArmorPoint ControlNet Network Adaptor
Rockwell Automation announces that as of
March 31, 2027,
the ArmorPoint ControlNet Network Adaptor will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
March 31, 2027
Replacement Category:
Engineering Replacement
Replacement Product:
1738-AENTR
[https://www.rockwellautomation.com/en-ar/products/details.1738-AENTR.html]
Rockwell Automation announces that as of
March 31, 2027,
the ArmorPoint ControlNet Network Adaptor will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
March 31, 2027
Replacement Category:
Engineering Replacement
Replacement Product:
1738-AENTR
[https://www.rockwellautomation.com/en-ar/products/details.1738-AENTR.html]
Communication Protocol | ControlNet |
---|---|
Power Supply | 24V DC |
Temperature Rating | -20…60 °C (-4…140 °F) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 8.204 |
Lead Time | 5 |
Dimension Width | 12.802 |
Dimension Length | 11.1 |
Stock Status | STOCKED |
Weight | 0.479 |
Weight Unit | KG |
Dimension Unit | CM |
Available Downloads
- Firmware for 1738-ACNR, V 1.083
- EDS files for 1738-ACNR
- EDS files for 1738-ACNR A v1.083
- AOP for 1738 ACNR ControlNet
Drawings | |
---|---|
3-Dimensional Mounting Base Drawing | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional Mounting Base Drawing Download (ZIP) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Specification Sheet | -- |
General | Dimension Sheet | -- |
General | Product Cutsheet | -- |
Installation Instructions | 1738-in016_-en-e | 1738-IN016 |
User Manual | cnet-um001_-en-p | CNET-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- Registro Italiano Navale
This product was certified with the above certifications as of 2024-11-18. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Communication Protocol | ControlNet |
---|---|
Power Supply | 24V DC |
Temperature Rating | -20…60 °C (-4…140 °F) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 8.204 |
Lead Time | 5 |
Dimension Width | 12.802 |
Dimension Length | 11.1 |
Stock Status | STOCKED |
Weight | 0.479 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional Mounting Base Drawing | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional Mounting Base Drawing Download (ZIP) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Specification Sheet
General
-- |
Dimension Sheet
General
-- |
Product Cutsheet
General
-- |
1738-in016_-en-e
Installation Instructions
1738-IN016 |
cnet-um001_-en-p
User Manual
CNET-UM001 |
Type | Resource | Publication |
---|---|---|
General | Specification Sheet | -- |
General | Dimension Sheet | -- |
General | Product Cutsheet | -- |
Installation Instructions | 1738-in016_-en-e | 1738-IN016 |
User Manual | cnet-um001_-en-p | CNET-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Available Downloads
- Firmware for 1738-ACNR, V 1.083
- EDS files for 1738-ACNR
- EDS files for 1738-ACNR A v1.083
- AOP for 1738 ACNR ControlNet
Certifications
- Registro Italiano Navale
This product was certified with the above certifications as of 2024-11-18. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.