https://www.rockwellautomation.com/en-ar/products/details.1756-EN2TP.html
![](/etc.clientlibs/rockwell-aem-base/clientlibs/clientlib-base/resources/icons/Big_Image_Unavailable.webp)
CLX ENet/IP 100M PRP
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
With optical interface | No |
---|---|
Supporting protocol for TCP/IP | Yes |
Supporting protocol for DeviceNet | No |
Supporting protocol for other bus systems | No |
Redundancy | Yes |
IO link master | No |
Supporting protocol for DeviceNet Safety | No |
Supporting protocol for EtherNet/IP | Yes |
Power dissipation | 5.1 W |
Thermal dissipation | 17.4 BTU/h |
Enclosure type rating | None (open-style) |
Ethernet ports | 1 Ethernet RJ45 Category 5 |
CIP unconnected messages | 128 + 128 (backplane + Ethernet) |
Current draw | 1 A @ 5.1V DC, 3 mA @ 24V DC |
Ethernet cable | 802.3 compliant shielded or unshielded twisted pair |
Wiring category | 2 - on Ethernet ports, 3 - on USB ports |
Communication rate | 10/100 Mbps |
Connections supported, max | TCP: 128, CIP: 256 (CIP connections can be used for all explicit or all implicit applications. for example, a 1756-ENBT module has a total of 128 CIP connections that can be used for any combination of connections.) |
Isolation voltage | 30V (continuous), Basic Insulation Type, Ethernet to Backplane, USB to Backplane, and USB to Ethernet(Applies only to these modules/series: 1756-EN2T/D, 1756-EN2TR/C,1756-EN3TR/B), Type tested at 980V AC for 60 s |
Supporting protocol for LON | No |
Supporting protocol for ASI | No |
Supporting protocol for PROFIBUS | No |
Supporting protocol for CAN | No |
Supporting protocol for INTERBUS | No |
Supporting protocol for KNX | No |
Supporting protocol for Modbus | No |
Supporting protocol for Data-Highway | No |
Supporting protocol for SUCONET | No |
With potential separation | No |
Supporting protocol for SERCOS | No |
Supporting protocol for INTERBUS-Safety | No |
Radio standard Bluetooth | No |
Radio standard Wi-Fi 802.11 | No |
Supporting protocol for AS-Interface Safety at Work | No |
Supporting protocol for Foundation Fieldbus | No |
Supporting protocol for PROFINET CBA | No |
Supporting protocol for PROFINET IO | No |
Supporting protocol for PROFIsafe | No |
Supporting protocol for SafetyBUS p | No |
Radio standard GPRS | No |
Radio standard GSM | No |
Radio standard UMTS | No |
Slot width | 1 |
ATEX temp code | T4 |
Environmental
Surrounding air temperature, max | 60 °C |
---|---|
Storage temperature | -40 °C <Ta <85 °C (-40 °F <Ta <185 °F) |
Emissions | CISPR 11: Class A |
Vibration | 2 G @ 10...500 Hz |
ESD immunity | 6 kV contact discharges, 8 kV air discharges |
Relative humidity | 5...95% noncondensing |
Shock | Operating: 30 G |
Conducted RF immunity | 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
Surge transient immunity | ±2 kV line-earth (CM) on Ethernet ports |
Operating temperature | 0 °C <Ta <60 °C (32 °F <Ta <140 °F) |
Radiated RF immunity | 10V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10V/m with 200 Hz 50% Pulse 100% AM @ 900 MHz, 10V/m with 200 Hz 50% Pulse 100% AM @ 1890 MHz, 3V/m with 1 kHz sine-wave 80% AM from 2000...6000 MHz |
Certification
North American temperature code | T4A |
---|---|
IECEx temperature code | T4 |
Mechanical
Module location | Chassis based, any slot |
---|
Documentation
For all available documentation, please see the literature results.
Certifications
- China CCC
- Safety
- ATEX
- CE
- Australian RCM
This product was certified with the above certifications as of 2024-06-27. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- China CCC
- Safety
- ATEX
- CE
- Australian RCM
This product was certified with the above certifications as of 2024-06-27. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.