Best Selling
Catalog #: 1756-OF8IH
ControlLogix 8 Pt A/O HART Isolated
Isolation | 250V (continuous), Reinforced insulation type, outputs to backplane. Basic insulation type, output to output, and outputs to ground. |
---|---|
Number Of Channels | 8 |
Output Signal | 4-20mA |
Input, current | Yes |
---|---|
Input, voltage | Yes |
Input, resistor | No |
Input, resistance thermometer | No |
Input, thermocouple | No |
Input signal, configurable | Yes |
Output, current | No |
Output, voltage | No |
Output signal configurable | No |
Analogue inputs configurable | Yes |
Analogue outputs configurable | No |
Type of electric connection | Screw-/spring clA connection |
Wire type | Copper |
Output range | 0...20mA @ 4...20mA |
Load reactance | 10 µH maximum |
Terminal block torque specifications | 1756-TBCH: 0.5 Nm (4.4 in-lb) |
Module keying | Electronic, software configurable |
Offset drift | ±3 ppm of full scale range/°C (72 nA/°C typical) |
Output conversion method | R-Ladder DAC |
Outputs | 8 current |
Open circuit detection | Current output only (output must be set >=0.1 mA) |
Drive capability | 50...750 Ω with short circuit survival |
Data format | IEEE 32-bit floating point |
Wire category | 2 - on signal ports |
Overvoltage protection | ±24V DC |
Module error | 0.3% @ 4...20mA |
Gain drift with temperature | ±4 ppm of full scale range/°C |
Voltage and current ratings | Backplane: 220mA @ 5.1V DC, 360mA @ 24V DC, Output voltage range: 5...30V DC, Output current range: 0...20mA @ 4...20mA |
Settling time | HART not enabled: <23 ms to 95% with resistive loads, HART enabled: <100 ms to 95% with resistive loads |
Module scan time | Estimate 1 s if all channels are HART enabled, Pass through messages, handheld communications, sary masters, communication errors, or configuration changes can significantly increase the update time. |
Current draw | 400 mA (estimated) @ 24V @ 24V |
Power dissipation | 6.5 W nominal (maximum), (<6.4 W with 50 Ω load on all channels), (<6.5 W with 250 Ω load on all channels), (<6.7 W with 750 Ω load on all channels) |
Resolution | 15 bit across 24 mA, 732 nA per bit |
Wire size | Single wire connection (1756-TBCH): 0.33...2.1 mm² (22...14 AWG) solid or stranded shielded copper wire, rated at 105 °C (221 °F) or greater, 1.2 mm (3/64 in.) insulation maximum, Single wire connection (1756-TBS6H): 0.33...2.1 mm² (22...14 AWG) solid or |
Calibrated accuracy | 0.15% @ 4...20mA, 25 °C (77 °F) |
Suitable for safety functions | No |
Output short circuit protection | Current electronically limited to <=21 mA with no damage |
Surrounding air temperature, max | 60 °C |
---|---|
North American temperature code | T4A |
Emissions | IEC 61000-6-4 |
ESD immunity | 6 kV contact discharges, 8 kV air discharges |
EFT/B immunity | ±2kV @ 5kHz on signal ports |
Relative humidity | 5...95% noncondensing |
Conducted RF immunity | 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
Surge transient immunity | ±2kV line-earth (CM) on shielded ports |
Operating temperature | 0 °C <Ta <60 °C (32 °F <Ta <140 °F) |
Radiated RF immunity | 10 V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10 V/m with 200 Hz 50% pulse 100% AM @ 900 MHz, 10 V/m with 200 Hz 50% pulse 100% AM @ 1890 MHz, 3 V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz |
Nonoperating temperature | -40 °C |
RTB keying | User-defined mechanical |
---|---|
Vibration | 2 G @ 10...500 Hz |
Shock | Operating: 30 G, Non operating: 50 G |
Slot width | 1 |
Calibration interval | 12 mo typical |
---|---|
ATEX temperature code | T4 |
IECEx temperature code | T4 |
Isolation voltage | 250V (continuous), Reinforced insulation type, outputs to backplane, Basic insulation type, output to output, and outputs to ground. |
---|
Enclosure type rating | None (open-style) |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 5.334 |
Lead Time | 5 |
Dimension Width | 18.542 |
Dimension Length | 23.876 |
Stock Status | STOCKED |
Weight | 0.408 |
Weight Unit | KG |
Dimension Unit | CM |
Available Downloads
- DTM Library Software for the 1756-OF8IH Module v1.001
- EDS files for 1756-OF8IH
- Firmware for 1756-OF8IH v1.001
- EDS files for 1756-OF8IH (multi)
- EDS files for ControlLogix Family (multi)
- AOP - Add On Profiles for 1756 HART I/O v40.12.23
Type | Resource | Publication |
---|---|---|
General | Product Profile | -- |
General | Technical Detail | -- |
General | 1756-OF8IH in Voltage Mode with 1492-AIFM8S-3 or 1492-RAIFM8S-3 41171-196 Rev 1 | -- |
General | 1756-OF8IH in Voltage Mode with 1492-AIFM6S-3 or 1492-RAIFM6S-3 41171-193 Rev 1 | -- |
General | 1756-OF8IH in Current Mode with 1492-AIFM8S-3 or 1492-RAIFM8S-3 41171-191 Rev 01 | -- |
General | Product Cutsheet | -- |
Technical Data | 1756-td002_-en-e | 1756-TD002 |
User Manual | 1756-um533_-en-p | 1756-UM533 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- China CCC
This product was certified with the above certifications as of 2024-07-23. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Isolation | 250V (continuous), Reinforced insulation type, outputs to backplane. Basic insulation type, output to output, and outputs to ground. |
---|---|
Number Of Channels | 8 |
Output Signal | 4-20mA |
Input, current | Yes |
---|---|
Input, voltage | Yes |
Input, resistor | No |
Input, resistance thermometer | No |
Input, thermocouple | No |
Input signal, configurable | Yes |
Output, current | No |
Output, voltage | No |
Output signal configurable | No |
Analogue inputs configurable | Yes |
Analogue outputs configurable | No |
Type of electric connection | Screw-/spring clA connection |
Wire type | Copper |
Output range | 0...20mA @ 4...20mA |
Load reactance | 10 µH maximum |
Terminal block torque specifications | 1756-TBCH: 0.5 Nm (4.4 in-lb) |
Module keying | Electronic, software configurable |
Offset drift | ±3 ppm of full scale range/°C (72 nA/°C typical) |
Output conversion method | R-Ladder DAC |
Outputs | 8 current |
Open circuit detection | Current output only (output must be set >=0.1 mA) |
Drive capability | 50...750 Ω with short circuit survival |
Data format | IEEE 32-bit floating point |
Wire category | 2 - on signal ports |
Overvoltage protection | ±24V DC |
Module error | 0.3% @ 4...20mA |
Gain drift with temperature | ±4 ppm of full scale range/°C |
Voltage and current ratings | Backplane: 220mA @ 5.1V DC, 360mA @ 24V DC, Output voltage range: 5...30V DC, Output current range: 0...20mA @ 4...20mA |
Settling time | HART not enabled: <23 ms to 95% with resistive loads, HART enabled: <100 ms to 95% with resistive loads |
Module scan time | Estimate 1 s if all channels are HART enabled, Pass through messages, handheld communications, sary masters, communication errors, or configuration changes can significantly increase the update time. |
Current draw | 400 mA (estimated) @ 24V @ 24V |
Power dissipation | 6.5 W nominal (maximum), (<6.4 W with 50 Ω load on all channels), (<6.5 W with 250 Ω load on all channels), (<6.7 W with 750 Ω load on all channels) |
Resolution | 15 bit across 24 mA, 732 nA per bit |
Wire size | Single wire connection (1756-TBCH): 0.33...2.1 mm² (22...14 AWG) solid or stranded shielded copper wire, rated at 105 °C (221 °F) or greater, 1.2 mm (3/64 in.) insulation maximum, Single wire connection (1756-TBS6H): 0.33...2.1 mm² (22...14 AWG) solid or |
Calibrated accuracy | 0.15% @ 4...20mA, 25 °C (77 °F) |
Suitable for safety functions | No |
Output short circuit protection | Current electronically limited to <=21 mA with no damage |
Surrounding air temperature, max | 60 °C |
---|---|
North American temperature code | T4A |
Emissions | IEC 61000-6-4 |
ESD immunity | 6 kV contact discharges, 8 kV air discharges |
EFT/B immunity | ±2kV @ 5kHz on signal ports |
Relative humidity | 5...95% noncondensing |
Conducted RF immunity | 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
Surge transient immunity | ±2kV line-earth (CM) on shielded ports |
Operating temperature | 0 °C <Ta <60 °C (32 °F <Ta <140 °F) |
Radiated RF immunity | 10 V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10 V/m with 200 Hz 50% pulse 100% AM @ 900 MHz, 10 V/m with 200 Hz 50% pulse 100% AM @ 1890 MHz, 3 V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz |
Nonoperating temperature | -40 °C |
RTB keying | User-defined mechanical |
---|---|
Vibration | 2 G @ 10...500 Hz |
Shock | Operating: 30 G, Non operating: 50 G |
Slot width | 1 |
Calibration interval | 12 mo typical |
---|---|
ATEX temperature code | T4 |
IECEx temperature code | T4 |
Isolation voltage | 250V (continuous), Reinforced insulation type, outputs to backplane, Basic insulation type, output to output, and outputs to ground. |
---|
Enclosure type rating | None (open-style) |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 5.334 |
Lead Time | 5 |
Dimension Width | 18.542 |
Dimension Length | 23.876 |
Stock Status | STOCKED |
Weight | 0.408 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Profile
General
-- |
Technical Detail
General
-- |
1756-OF8IH in Voltage Mode with 1492-AIFM8S-3 or 1492-RAIFM8S-3 41171-196 Rev 1
General
-- |
1756-OF8IH in Voltage Mode with 1492-AIFM6S-3 or 1492-RAIFM6S-3 41171-193 Rev 1
General
-- |
1756-OF8IH in Current Mode with 1492-AIFM8S-3 or 1492-RAIFM8S-3 41171-191 Rev 01
General
-- |
Product Cutsheet
General
-- |
1756-td002_-en-e
Technical Data
1756-TD002 |
1756-um533_-en-p
User Manual
1756-UM533 |
Type | Resource | Publication |
---|---|---|
General | Product Profile | -- |
General | Technical Detail | -- |
General | 1756-OF8IH in Voltage Mode with 1492-AIFM8S-3 or 1492-RAIFM8S-3 41171-196 Rev 1 | -- |
General | 1756-OF8IH in Voltage Mode with 1492-AIFM6S-3 or 1492-RAIFM6S-3 41171-193 Rev 1 | -- |
General | 1756-OF8IH in Current Mode with 1492-AIFM8S-3 or 1492-RAIFM8S-3 41171-191 Rev 01 | -- |
General | Product Cutsheet | -- |
Technical Data | 1756-td002_-en-e | 1756-TD002 |
User Manual | 1756-um533_-en-p | 1756-UM533 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Available Downloads
- DTM Library Software for the 1756-OF8IH Module v1.001
- EDS files for 1756-OF8IH
- Firmware for 1756-OF8IH v1.001
- EDS files for 1756-OF8IH (multi)
- EDS files for ControlLogix Family (multi)
- AOP - Add On Profiles for 1756 HART I/O v40.12.23
Certifications
- China CCC
This product was certified with the above certifications as of 2024-07-23. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.