Best Selling
Catalog #: 1756-OW16I
ControlLogix 16 Pt Digital Relay Module
Isolation | 250 V continuous between outputs |
---|
Suitable for safety functions | False |
---|---|
Digital inputs configurable | False |
Digital outputs configurable | False |
Voltage type of supply voltage | DC |
Type of voltage (input voltage) | DC |
Type of digital output | Relay |
Type of electric connection | Screw connection |
Bounce time, mean | 1.2 µs |
Total backplane power | 4.4 W |
Thermal dissipation | 15.35 btu/h |
Current draw | 150mA @ 5.1V, 150mA @ 24V |
Expected contact life | 300 kHz, resistive, 100 kHz, inductive |
Module keying | Electronic, software configurable |
Outputs | 16 N.O. individually isolated |
Scheduled outputs | Synchronization within 16.7 s max, reference to the coordinated system time |
Power dissipation, max | 4.5 W @ 60 °C (140 °F) |
Isolation voltage | 250V (continuous), basic insulation type, outputs-to-backplane, and output-to-output |
Wire category | Wire category: 1 |
Fusing | Not protected. A fused IFM can be used to help protect outputs. See publication 1492-TD008. However, the ControlLogix, system has been agency certified using only the ControlLogix RTBs, that is, 1756-TBCH, 1756-TBNH, 1756-TBSH, and, 1756-TBS6H. Any applic |
Redundancy | False |
Short-circuit protection, outputs available | False |
Pilot duty | C300, R150 |
Initial contact resistance, max | 100 mΩ @ 6V @ 1A |
Switching frequency, max | 1 ops/3 s (0.3 Hz at rated load) |
States in fault mode per point | Hold last state, On or Off (Off is default) |
States in program mode per point | Hold last state, On or Off (Off is default) |
Slot width | 1 None |
---|---|
RTB keying | User-defined mechanical |
Shock | Operating: 30 G, Non operating: 50 G |
Vibration | 2 G @ 10...500 Hz |
Surrounding air temperature, max | 60 °C |
---|---|
North American temperature code | T4A |
Emissions | IEC 61000-6-4 |
ESD immunity | 6 kV contact discharges, 8 kV air discharges |
Relative humidity | 5...95% noncondensing |
Conducted RF immunity | 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
EFT/B immunity | ±4kV @ 5kHz on signal ports |
Operating temperature | 0 to 60 °C |
Surge transient immunity | ±1 kV line-line (DM) and ±2 kV line-earth (CM) on signal ports |
Radiated RF immunity | 10 V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 900 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 1890 MHz, 3 V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz |
Nonoperating temperature | -40 °C |
Oscillatory surge withstand | IEEE C37.90.1: 3kV |
Off-state leakage current per point, max | 1.5 mA |
---|---|
Load current per point, min | 10 mA |
Output delay time | OFF to ON: 10 ms maximum, ON to OFF: 10 ms maximum |
Operating voltage | 5...125V DC @ 10...240V AC |
---|
Enclosure type | None (open-style) |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 5.398 |
Lead Time | 5 |
Dimension Width | 18.098 |
Dimension Length | 23.495 |
Stock Status | STOCKED |
Weight | 0.413 |
Weight Unit | KG |
Dimension Unit | CM |
Available Downloads
- EDS files for 1756-OW16I
- Firmware for 1756-OW16I v3.003
- EDS files for 1756-OW16I (multi)
- EDS files for ControlLogix Family (multi)
- AOP - Add On Profiles for 1756 Discrete I/O v40.12.22
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Technical Detail | -- |
General | Selection Guide | 1756-SG001 |
General | Product Cutsheet | -- |
General | Product Profile | -- |
Technical Data | 1756-td002_-en-e | 1756-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- Safety
- CE
- Australian RCM
This product was certified with the above certifications as of 2024-11-18. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Isolation | 250 V continuous between outputs |
---|
Suitable for safety functions | False |
---|---|
Digital inputs configurable | False |
Digital outputs configurable | False |
Voltage type of supply voltage | DC |
Type of voltage (input voltage) | DC |
Type of digital output | Relay |
Type of electric connection | Screw connection |
Bounce time, mean | 1.2 µs |
Total backplane power | 4.4 W |
Thermal dissipation | 15.35 btu/h |
Current draw | 150mA @ 5.1V, 150mA @ 24V |
Expected contact life | 300 kHz, resistive, 100 kHz, inductive |
Module keying | Electronic, software configurable |
Outputs | 16 N.O. individually isolated |
Scheduled outputs | Synchronization within 16.7 s max, reference to the coordinated system time |
Power dissipation, max | 4.5 W @ 60 °C (140 °F) |
Isolation voltage | 250V (continuous), basic insulation type, outputs-to-backplane, and output-to-output |
Wire category | Wire category: 1 |
Fusing | Not protected. A fused IFM can be used to help protect outputs. See publication 1492-TD008. However, the ControlLogix, system has been agency certified using only the ControlLogix RTBs, that is, 1756-TBCH, 1756-TBNH, 1756-TBSH, and, 1756-TBS6H. Any applic |
Redundancy | False |
Short-circuit protection, outputs available | False |
Pilot duty | C300, R150 |
Initial contact resistance, max | 100 mΩ @ 6V @ 1A |
Switching frequency, max | 1 ops/3 s (0.3 Hz at rated load) |
States in fault mode per point | Hold last state, On or Off (Off is default) |
States in program mode per point | Hold last state, On or Off (Off is default) |
Slot width | 1 None |
---|---|
RTB keying | User-defined mechanical |
Shock | Operating: 30 G, Non operating: 50 G |
Vibration | 2 G @ 10...500 Hz |
Surrounding air temperature, max | 60 °C |
---|---|
North American temperature code | T4A |
Emissions | IEC 61000-6-4 |
ESD immunity | 6 kV contact discharges, 8 kV air discharges |
Relative humidity | 5...95% noncondensing |
Conducted RF immunity | 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
EFT/B immunity | ±4kV @ 5kHz on signal ports |
Operating temperature | 0 to 60 °C |
Surge transient immunity | ±1 kV line-line (DM) and ±2 kV line-earth (CM) on signal ports |
Radiated RF immunity | 10 V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 900 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 1890 MHz, 3 V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz |
Nonoperating temperature | -40 °C |
Oscillatory surge withstand | IEEE C37.90.1: 3kV |
Off-state leakage current per point, max | 1.5 mA |
---|---|
Load current per point, min | 10 mA |
Output delay time | OFF to ON: 10 ms maximum, ON to OFF: 10 ms maximum |
Operating voltage | 5...125V DC @ 10...240V AC |
---|
Enclosure type | None (open-style) |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 5.398 |
Lead Time | 5 |
Dimension Width | 18.098 |
Dimension Length | 23.495 |
Stock Status | STOCKED |
Weight | 0.413 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Product Drawing Drawing (DWG) |
Documents
Technical Detail
General
-- |
Selection Guide
General
1756-SG001 |
Product Cutsheet
General
-- |
Product Profile
General
-- |
1756-td002_-en-e
Technical Data
1756-TD002 |
Type | Resource | Publication |
---|---|---|
General | Technical Detail | -- |
General | Selection Guide | 1756-SG001 |
General | Product Cutsheet | -- |
General | Product Profile | -- |
Technical Data | 1756-td002_-en-e | 1756-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Available Downloads
- EDS files for 1756-OW16I
- Firmware for 1756-OW16I v3.003
- EDS files for 1756-OW16I (multi)
- EDS files for ControlLogix Family (multi)
- AOP - Add On Profiles for 1756 Discrete I/O v40.12.22
Certifications
- Safety
- CE
- Australian RCM
This product was certified with the above certifications as of 2024-11-18. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.