Class | Progmable Logic Controller Module |
---|---|
Depth | 87 None |
digital output modules | 8 Point 24V DC Source Output Module |
Height | 90 None |
I/O Isolation | Isolated |
I/O Status Indication | LED |
Module Interfaces | Digital |
Number Of Channels | 8 Point |
Output | 8 Point, 24V DC Source |
Temperature Rating | 0…55 °C (32…131 °F) |
Number of digital outputs | 8 None |
---|---|
Suitable for safety functions | False |
Digital inputs configurable | False |
Digital outputs configurable | False |
Type of output voltage | DC |
Type of digital output | Relay |
Type of electric connection | Screw connection |
Heat dissipation, max | 1.61 W |
Continuous current per common, max | 8A @ 30°C (86 °F) |
Continuous current per module, max | 8A @ 30°C (86 °F) |
Continuous current per point, max | 1A @ 30°C (86 °F) |
Bus current draw, max | 115mA @ 5V DC (0.575 W) |
Signal delay, resistive load | On delay: 0.1 ms Off delay: 1.0ms |
Power supply distance rating | 6 (The module may not be more than 6 modules away from the power supply.) |
Isolated groups | Group 1: Outputs 0...7 |
Surge current, max | 2.0 A (Repeatability is once every 2 s at 55 °C (131 °F), once every s at 30 °C (86 °F) for a duration of 10 ms.) |
Output group to backplane isolation | Verified by one of the following dielectric tests: 1200V AC @ 1s or 1697V DC @ 1s 75V DC working voltage (IEC Class 2 reinforced insulation) |
Redundancy | False |
Short-circuit protection, outputs available | False |
Width | 40.4 mm |
---|---|
Height | 90 mm |
Depth | 87 mm |
Weight | 210 g |
Shock | Operating: 30G panel mounted, 3 pulses per axis Relay ops: 7G |
Vibration | Operating: 10…500 Hz, 5G, 0.030 in. max. peak-to-peak, 2 hr per axis Relay ops: 1.5G |
On-state voltage drop, max | 1.0V DC |
---|---|
Off-state leakage current, max | 1 mA |
Voltage category | 24V DC |
---|---|
On-state current, min | 1 mA |
Operating voltage | 20.4...26.4V DC |
ESD immunity | IEC1000-4-2: 4kV contact, 8kV air, 4kV indirect |
---|---|
Conducted RF immunity | IEC 1000-4-6: 10V @ 0.15...80MHz |
EFT/B immunity | IEC1000-4-4: 2kV @ 5kHz |
Hazardous environment class | Hazardous Location, Class I, Division 2 Groups A, B, C, D (UL 1604, C-UL under CSA C22.2 No. 213) |
Operating temperature | -20 to 65 °C |
Surge transient immunity | IEC1000-4-5: 2 kV common mode, 1 kV differential mode |
Radiated RF immunity | IEC1000-4-3: 10 V/m, 80...1,000 MHz, 80% Alitude modulation, +900 MHz keyed carrier |
Altitude | 2000 m |
Storage temperature, min | -40 °C |
Radiated and conducted emissions | EN50081-2: Class A |
Operating humidity | 5...95% noncondensing |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 5.309 |
Lead Time | 5 |
Dimension Width | 10.998 |
Dimension Length | 16.789 |
Stock Status | STOCKED |
Weight | 0.16 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Selection Guide | 1761-SG001 |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- UL Listed Hazardous
This product was certified with the above certifications as of 2024-11-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Class | Progmable Logic Controller Module |
---|---|
Depth | 87 None |
digital output modules | 8 Point 24V DC Source Output Module |
Height | 90 None |
I/O Isolation | Isolated |
I/O Status Indication | LED |
Module Interfaces | Digital |
Number Of Channels | 8 Point |
Output | 8 Point, 24V DC Source |
Temperature Rating | 0…55 °C (32…131 °F) |
Number of digital outputs | 8 None |
---|---|
Suitable for safety functions | False |
Digital inputs configurable | False |
Digital outputs configurable | False |
Type of output voltage | DC |
Type of digital output | Relay |
Type of electric connection | Screw connection |
Heat dissipation, max | 1.61 W |
Continuous current per common, max | 8A @ 30°C (86 °F) |
Continuous current per module, max | 8A @ 30°C (86 °F) |
Continuous current per point, max | 1A @ 30°C (86 °F) |
Bus current draw, max | 115mA @ 5V DC (0.575 W) |
Signal delay, resistive load | On delay: 0.1 ms Off delay: 1.0ms |
Power supply distance rating | 6 (The module may not be more than 6 modules away from the power supply.) |
Isolated groups | Group 1: Outputs 0...7 |
Surge current, max | 2.0 A (Repeatability is once every 2 s at 55 °C (131 °F), once every s at 30 °C (86 °F) for a duration of 10 ms.) |
Output group to backplane isolation | Verified by one of the following dielectric tests: 1200V AC @ 1s or 1697V DC @ 1s 75V DC working voltage (IEC Class 2 reinforced insulation) |
Redundancy | False |
Short-circuit protection, outputs available | False |
Width | 40.4 mm |
---|---|
Height | 90 mm |
Depth | 87 mm |
Weight | 210 g |
Shock | Operating: 30G panel mounted, 3 pulses per axis Relay ops: 7G |
Vibration | Operating: 10…500 Hz, 5G, 0.030 in. max. peak-to-peak, 2 hr per axis Relay ops: 1.5G |
On-state voltage drop, max | 1.0V DC |
---|---|
Off-state leakage current, max | 1 mA |
Voltage category | 24V DC |
---|---|
On-state current, min | 1 mA |
Operating voltage | 20.4...26.4V DC |
ESD immunity | IEC1000-4-2: 4kV contact, 8kV air, 4kV indirect |
---|---|
Conducted RF immunity | IEC 1000-4-6: 10V @ 0.15...80MHz |
EFT/B immunity | IEC1000-4-4: 2kV @ 5kHz |
Hazardous environment class | Hazardous Location, Class I, Division 2 Groups A, B, C, D (UL 1604, C-UL under CSA C22.2 No. 213) |
Operating temperature | -20 to 65 °C |
Surge transient immunity | IEC1000-4-5: 2 kV common mode, 1 kV differential mode |
Radiated RF immunity | IEC1000-4-3: 10 V/m, 80...1,000 MHz, 80% Alitude modulation, +900 MHz keyed carrier |
Altitude | 2000 m |
Storage temperature, min | -40 °C |
Radiated and conducted emissions | EN50081-2: Class A |
Operating humidity | 5...95% noncondensing |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 5.309 |
Lead Time | 5 |
Dimension Width | 10.998 |
Dimension Length | 16.789 |
Stock Status | STOCKED |
Weight | 0.16 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Selection Guide
General
1761-SG001 |
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Selection Guide | 1761-SG001 |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- UL Listed Hazardous
This product was certified with the above certifications as of 2024-11-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.