Isolation | 1836V AC @ 1s or 2596V DC @ 1s, group |
---|---|
Number Of Channels | 8 None |
Output Signal | 85...265V AC |
Current | 240 V AC |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 5.41 |
Lead Time | 5 |
Dimension Width | 13.208 |
Dimension Length | 16.205 |
Stock Status | STOCKED |
Weight | 0.283 |
Weight Unit | KG |
Dimension Unit | CM |
Available Downloads
- AOP for 1769-AENTR V9.06.00
- EDS files for 1769-OA8
- EDS files for 1769-OA8 (multi)
- EDS files for CompactLogix Family (multi)
- AOP for 1769 Compact I/O Discrete
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Selection Guide | 1769-SG001 |
Technical Data | 1769-td006_-en-p | 1769-TD006 |
User Manual | 1769-um021_-en-p | 1769-UM021 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- Registro Italiano Navale
This product was certified with the above certifications as of 2024-11-20. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Isolation | 1836V AC @ 1s or 2596V DC @ 1s, group |
---|---|
Number Of Channels | 8 None |
Output Signal | 85...265V AC |
Current | 240 V AC |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 5.41 |
Lead Time | 5 |
Dimension Width | 13.208 |
Dimension Length | 16.205 |
Stock Status | STOCKED |
Weight | 0.283 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
Selection Guide
General
1769-SG001 |
1769-td006_-en-p
Technical Data
1769-TD006 |
1769-um021_-en-p
User Manual
1769-UM021 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Selection Guide | 1769-SG001 |
Technical Data | 1769-td006_-en-p | 1769-TD006 |
User Manual | 1769-um021_-en-p | 1769-UM021 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Available Downloads
- AOP for 1769-AENTR V9.06.00
- EDS files for 1769-OA8
- EDS files for 1769-OA8 (multi)
- EDS files for CompactLogix Family (multi)
- AOP for 1769 Compact I/O Discrete
Certifications
- Registro Italiano Navale
This product was certified with the above certifications as of 2024-11-20. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.