https://www.rockwellautomation.com/en-ar/products/details.1783-LMS8.html
![Allen-Bradley 1783-LMS8 product image](https://www.rockwellautomation.com/product-images/1783-LMS8/1783-LMS8.jpg)
8 port
8 port
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Width | 45.7 cm |
---|---|
Height | 144.8 cm |
Depth | 115 cm |
Torque, functional ground lug screw | 0.51 Nm |
Torque, power terminal screw | 0.19 Nm |
Electrical
Number of ports 10/100 Mbps RJ45 | 8 |
---|---|
Layer 2 | No |
Layer 3 | No |
Manageable | Yes |
Pulse (digital) output | 5.3 W |
Power dissipation | 5.3 W |
Power Input | 12 - 24V DC, 0.4 - 0.2 A (SELV) |
Total number of ports | 8 |
Wire size, ethernet connection | RJ45 connector according to IEC 60603-7, 2 or 4-pair category 5e minimum cable according to TIA 568-B.1 or category 5 cable according to ISO/IEC 24702 |
Ethernet | Yes |
Wire size, DC power connection, solid or stranded copper wire rated at 30 °C, or greater, above the surrounding air temperature | 0.82 mm² |
Wire size, ground connection, solid or stranded copper wire | 3.3 mm² |
Wiring category on communication ports | 2 |
Wiring category on power ports | 2 |
Environmental
Degree of protection (IP) | IP30 |
---|---|
Housing base material | Open-style |
Nominal position | T4 |
Delta connected motor power, max | T4 |
Temperature, surrounding air, maximum | 60 °C |
EFT/B immunity for IEC 61000-4-4 at 100 kHz on DC power ports | ±3 kV |
EFT/B immunity for IEC 61000-4-4 at 100 kHz on Ethernet ports | ±3 kV |
Emissions, CISPR11 (IEC 61000-6-4) | IEC 61000-6-4 |
ESD immunity, IEC 61000-4-2, air discharges | 8 kV |
ESD immunity, IEC 61000-4-2, contact discharges | 6 kV |
Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 2000 - 2700 MHz | 3 Kg/Km |
Radiated RF immunity, IEC 61000-4-3 with 1 kHz sine-wave 80% AM from 80 - 2000 MHz | 10 Kg/Km |
Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 900 MHz | 10 Kg/Km |
Shock, non-operating, IEC 60068-2-27 (test Ea, unpackaged shock) | 30 g |
Shock, operating, IEC 60068-2-27 (test Ea, unpackaged shock) | 30 g |
Temperature, operating, IEC 60068-2-1 (test Ad, operating, cold) | -20 °C |
Temperature, operating, IEC 60068-2-14 (test Nb, operating, thermal shock) | -20 °C |
Temperature, operating, IEC 60068-2-2 (test Bd, operating, dry heat) | -20 °C |
Ambient temperature, maximum | 60 °C |
Conducted RF immunity, IEC 61000-4-6 with 1 kHz sine-wave 80% AM from 150 kHz - 80 MHz (rms) | 10 V |
Radiated RF immunity, IEC 61000-4-3 with 200 Hz 50% pulse 100% AM at 1890 MHz | 10 Kg/Km |
Relative humidity, IEC 60068-2-30 (test Db, unpackaged damp heat), non-condensing | 5 % |
Surge transient immunity, IEC 61000-4-5, line-earth (CM) on communication ports | ±2 kV |
Surge transient immunity, IEC 61000-4-5, line-earth (CM) on DC power ports | ±2 kV |
Surge transient immunity, IEC 61000-4-5, line-line (DM) on DC power ports | ±1 kV |
Temperature, non-operating, IEC 60068-2-1 (test Ab, unpackaged non-operating cold) | -40 °C |
Temperature, non-operating, IEC 60068-2-14 (test Na, unpackaged non-operating thermal shock) | -40 °C |
Temperature, non-operating, IEC 60068-2-2 (test Bb, unpackaged non-operating dry heat) | -40 °C |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
User Manual | 1783-UM009 |
Reference Manual | ENET-RM002 |
Application Techniques | ENET-AT007 |
Installation Instructions | 1783-IN016 |
Profile | MIGRAT-PP043 |
Find more technical documentation for this product in the
Technical Documentation Center.
Documentation
TYPE | User Manual |
---|---|
PUBLICATION NUMBER | 1783-UM009 |
TYPE | Reference Manual |
PUBLICATION NUMBER | ENET-RM002 |
TYPE | Application Techniques |
PUBLICATION NUMBER | ENET-AT007 |
TYPE | Installation Instructions |
PUBLICATION NUMBER | 1783-IN016 |
TYPE | Profile |
PUBLICATION NUMBER | MIGRAT-PP043 |
Find more technical documentation for this product in the
Technical Documentation Center.
Certifications
- China CCC
This product was certified with the above certifications as of 2024-06-19. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- China CCC
This product was certified with the above certifications as of 2024-06-19. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.