https://www.rockwellautomation.com/en-ar/products/details.2080-IF2.html
Catalog #: 2080-IF2
Best Selling
Micro800 2 Point Analog Input Plug-In
Catalog #: 2080-IF2
Best Selling
Micro800 2 Point Analog Input Plug-In
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of analogue inputs | 2 |
---|---|
Resolution of the analogue inputs | 12 Bit |
Input, current | Yes |
Input, voltage | Yes |
Input, resistor | No |
Input, resistance thermometer | No |
Input, thermocouple | No |
Input signal, configurable | No |
Output, current | No |
Output, voltage | No |
Output signal configurable | No |
Analogue inputs configurable | Yes |
Analogue outputs configurable | No |
Type of electric connection | Screw connection |
Data range | 0 to 65535 |
Channel to channel isolation | Non-isolation |
Update time | 180 ms per enabled channel |
Input group to bus isolation | No isolation |
Module error | Voltage: ±1.5% @ over full temperature range, -20...65°C (-4...149°F), Current: ±2.0% @ over full temperature range, -20...65°C (-4...149°F) |
Wire size | Solid: 0.14 mm2 (26 AWG)...1.5 mm2 (16 AWG) @ Rated @ 90 °C (194 °F) insulation maximum, Stranded: 0.14 mm2 (26 AWG)...1.0 mm2 (18 AWG) @ Rated @ 90 °C (194 °F) insulation maximum |
Suitable for safety functions | No |
SIL according to IEC 61508 | None |
Recommended maximum shielded cable length | 10 m |
Voltage ranges | 0 V |
Current range | 0 mA |
Field input calibration | Not required |
Overall accuracy | Voltage terminal: ±1% full scale @ 25°C, Current terminal: ±1% full scale @ 25°C |
Environmental
Surrounding air temperature, max | 65 °C |
---|---|
North American temperature code | T4 |
Power consumption | <60 mA @ 3.3V |
Emissions | CISPR 11 (IEC 61000-6-4): Class A |
ESD immunity | IEC 61000-4-2: 6 kV contact discharges, 8 kV air discharges |
EFT/B immunity | IEC 61000-4-4: ±2 kV @ 5 kHz on shielded ports |
Relative humidity | IEC 60068-2-30 (Test Db, unpackaged damp heat), 5...95% noncondensing |
Conducted RF immunity | IEC 61000-4-6, 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
Surge transient immunity | IEC 61000-4-5: ±2 kV line-earth(CM) on shielded ports |
Operating temperature | -20...65 °C (-4...149 °F): IEC 60068-2-1 (Test Ad, Operating Cold), IEC 60068-2-2 (Test Bd, operating dry heat), IEC 60068-2-14 (Test Nb, operating thermal shock) |
Radiated RF immunity | IEC 61000-4-3: 10V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10V/m with 200 Hz 50% pulse 100% AM @ 900 MHz, 10V/m with 200 Hz 50% pulse 100% AM @ 1890 MHz, 10V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz, |
Operating altitude | 2000 m |
Nonoperating temperature | -40...85 °C (-40...185 °F), IEC 60068-2-1 (Test Ab, Unpackaged Nonoperating Cold), IEC 60068-2-2 (Test Bb, Unpackaged Nonoperating Dry Heat), IEC 60068-2-14 (Test Na, Unpackaged Nonoperating Thermal Shock) |
Output Specifications
Non-linearity | ±0.1% @ in percent full scale |
---|
General Specifications
Repeatability | ±0.1% |
---|
Mechanical
Vibration | IEC 60068-2-6 (Test Fc, operating), 2 G @ 10...500 Hz |
---|---|
Shock | IEC 60068-2-27 (Test Ea, unpackaged shock): DIN rail mount: 25 g, nonoperating, Panel Mount: 35 g nonoperating |
Mounting torque | 0.2 Nm |
Terminal screw torque | 0.22...0.25 Nm (1.95...2.21 lb-in) (using a 2.5 mm (0.10 in.) flat-blade screwdriver) |
Input Specifications
Input impedance | >100 kΩ for voltage mode, 250 Ω for current mode |
---|
Certification
Explosion safety category for gas | None |
---|---|
Explosion safety category for dust | None |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
User Manual | 2080-UM004 |
Find more technical documentation for this product in the
Technical Documentation Center.
Documentation
TYPE | User Manual |
---|---|
PUBLICATION NUMBER | 2080-UM004 |
Find more technical documentation for this product in the
Technical Documentation Center.
Certifications
- Korean Register of Shippin
This product was certified with the above certifications as of 2024-09-12. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- Korean Register of Shippin
This product was certified with the above certifications as of 2024-09-12. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.