https://www.rockwellautomation.com/en-ar/products/details.2080-IQ4.html
Catalog #: 2080-IQ4
Best Selling
Micro800 4 Point IEC Digital Input
Catalog #: 2080-IQ4
Best Selling
Micro800 4 Point IEC Digital Input
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of digital inputs | 4 |
---|---|
Digital inputs configurable | No |
Digital outputs configurable | No |
Type of voltage (input voltage) | AC/DC |
Type of output voltage | DC |
Type of digital output | Transistor |
Type of electric connection | Screw connection |
Status indicator | 4 yellow |
ON-state current, max | 5 mA |
On-state current, nom | 3.0 mA @ 24V DC |
Wire size | 0.2... 2.5 mm2 (24...12 AWG) solid or stranded copper wire rated @ 90 °C (194 °F), or greater, insulation maximum |
Isolation voltage | 50V (continuous), basic insulation type, inputs to backplane type tested for 60 s @ 720V DC, inputs to backplane |
Redundancy | No |
SIL according to IEC 61508 | None |
Environmental
Surrounding air temperature, max | 65 °C |
---|---|
North American temperature code | T4 |
Relative humidity | 5...95% noncondensing |
Operating temperature | -20 to 65 °C |
Nonoperating temperature | 40 to 85 °C |
Input Specifications
Off-state current, max | 1.5 mA |
---|---|
ON-state voltage, max | 30V DC, 30V AC (rms) |
Off-state voltage, max | 5V DC, 3.5V AC (rms) |
On-state voltage, min | 9.0V DC, 10.25V AC (rms) |
On-state current, min | 2.0 mA @ 9V DC, 2.0 mA @ 9V AC (rms) |
Input specifications
IEC input compatibility | Type 3 |
---|---|
Input filter time | ON to OFF: 8...10 ms AC/DC |
Input impedance | 0...3V, >4 KΩ, 3...12V, 3.5 KΩ minimum, 12...30V, >4 KΩ <10 KΩ |
Mechanical
Terminal base screw torque, max | 0.22...0.25 Nm (1.95...2.21 lb-in) (using a 2.5 mm (0.10 in.) flat-blade screwdriver) |
---|---|
Shock | Operating: 25 g |
Vibration | 2.0 G @ 10…500 Hz |
Mounting torque | 0.2 Nm |
Certification
Explosion safety category for gas | None |
---|---|
Explosion safety category for dust | None |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
User Manual | 2080-UM004 |
Find more technical documentation for this product in the
Technical Documentation Center.
Documentation
TYPE | User Manual |
---|---|
PUBLICATION NUMBER | 2080-UM004 |
Find more technical documentation for this product in the
Technical Documentation Center.
Copyright ©2024 Rockwell Automation, Inc.