I/O Isolation | None |
---|---|
I/O Status Indication | LED |
Time delay at signal exchange | 2 ms |
---|---|
Suitable for safety functions | True |
Digital inputs configurable | True |
Digital outputs configurable | True |
Type of voltage (input voltage) | DC |
Type of output voltage | DC |
Type of digital output | Other |
Type of electric connection | Screw connection |
Wiring category | 2 - on signal ports |
Wire size | Solid: 0.14 mm2 AWG)...1.5 mm2 AWG) @ Rated @ 90 °C (194 °F) insulation maximum, Stranded: 0.14 mm2 AWG)...1.0 mm2 AWG) @ Rated @ 90 °C (194 °F) insulation maximum |
Isolation voltage | Input module: 50V (continuous), Basic Insulation Type, Inputs/Outputs to Backplane. Type tested for 60s @ 720V DC, Inputs/Outputs to Backplane |
Redundancy | False |
Short-circuit protection, outputs available | False |
Bus current draw | 60mA @ 3.3V DC |
Width | 31.5 mm |
---|---|
Height | 62 mm |
Depth | 20 mm |
Shock | IEC 60068-2-27 (Test Ea, unpackaged shock): 25 g, nonoperating, 35 g (Panel Mount) nonoperating |
Vibration | IEC 60068-2-6 (Test Fc, operating), 2 G @ 10...500 Hz |
Terminal screw torque | 0.22...0.25 Nm (1.95...2.21 in-lb) (using a 2.5 mm (0.10 in.) flat-blade screwdriver) |
Surrounding air temperature, max | 65 °C |
---|---|
North American temperature code | T4 |
Emissions | CISPR 11 (IEC 61000-6-4): Class A |
ESD immunity | IEC 61000-4-2: 6 kV contact discharges, 8 kV air discharges |
Relative humidity | IEC 60068-2-30 (Test Db, unpackaged dA heat), 5...95% noncondensing |
Conducted RF immunity | IEC 61000-4-6, 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
EFT/B immunity | IEC 61000-4-4: ±2kV @ 5kHz on signal ports |
Operating temperature | -20...65 °C (-4...149 °F): IEC 60068-2-1 (Test Ad, Operating Cold), IEC 60068-2-2 (Test Bd, operating dry heat), IEC 60068-2-14 (Test Nb, operating thermal shock) |
Surge transient immunity | IEC 61000-4-5: ±2 kV line-earth(CM) on shielded ports |
Nonoperating temperature | -40...85 °C (-40...185 °F), IEC 60068-2-1 (Test Ab, Unpackaged Nonoperating Cold), IEC 60068-2-2 (Test Bb, Unpackaged Nonoperating Dry Heat), IEC 60068-2-14 (Test Na, Unpackaged Nonoperating Thermal Shock) |
Radiated RF immunity | IEC 61000-4-3: 10V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10V/m with 200 Hz 50% pulse 100% AM @ 900 MHz, 10V/m with 200 Hz 50% pulse 100% AM @ 1890 MHz, 10V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz, |
On-state voltage drop, max | 0.5V DC |
---|---|
Reverse polarity protection | None |
Output on-state current | 0.5 A |
Number of outputs | 16 (1 physical output, 15 virtual) |
Enclosure type rating | Meets IP20 |
---|
Off-state voltage, max | 1.0V DC |
---|---|
On-state current, min | 2 mA |
Number of inputs | 1 Quadrature (ABZ) differential input |
Pulse width, min | 2 µs |
Input impedance, nom | 3580 Ω |
Input frequency, max | 250 kHz (50% duty) |
Maximum count | 48 bit |
Phase separation, min | 500 ns |
Input current range | 2 mA |
Input voltage range | 0...30V DC |
Off-state leakage current | 0.5 mA |
ON-state voltage range | 2.6...30V DC |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.207 |
Lead Time | 5 |
Dimension Width | 6.502 |
Dimension Length | 10.389 |
Stock Status | STOCKED |
Weight | 52.163 |
Weight Unit | G |
Dimension Unit | CM |
Drawings | |
---|---|
3D STP (STEP) Model | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STP (STEP) Model Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Installation Guide | -- |
General | Brochure | -- |
General | Wiring Diagram | -- |
General | Product Cutsheet | -- |
User Manual | 2080-um004_-en-e | 2080-UM004 |
User Manual | Micro800 Plug-in Modules User Manual | 2080-UM002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
I/O Isolation | None |
---|---|
I/O Status Indication | LED |
Time delay at signal exchange | 2 ms |
---|---|
Suitable for safety functions | True |
Digital inputs configurable | True |
Digital outputs configurable | True |
Type of voltage (input voltage) | DC |
Type of output voltage | DC |
Type of digital output | Other |
Type of electric connection | Screw connection |
Wiring category | 2 - on signal ports |
Wire size | Solid: 0.14 mm2 AWG)...1.5 mm2 AWG) @ Rated @ 90 °C (194 °F) insulation maximum, Stranded: 0.14 mm2 AWG)...1.0 mm2 AWG) @ Rated @ 90 °C (194 °F) insulation maximum |
Isolation voltage | Input module: 50V (continuous), Basic Insulation Type, Inputs/Outputs to Backplane. Type tested for 60s @ 720V DC, Inputs/Outputs to Backplane |
Redundancy | False |
Short-circuit protection, outputs available | False |
Bus current draw | 60mA @ 3.3V DC |
Width | 31.5 mm |
---|---|
Height | 62 mm |
Depth | 20 mm |
Shock | IEC 60068-2-27 (Test Ea, unpackaged shock): 25 g, nonoperating, 35 g (Panel Mount) nonoperating |
Vibration | IEC 60068-2-6 (Test Fc, operating), 2 G @ 10...500 Hz |
Terminal screw torque | 0.22...0.25 Nm (1.95...2.21 in-lb) (using a 2.5 mm (0.10 in.) flat-blade screwdriver) |
Surrounding air temperature, max | 65 °C |
---|---|
North American temperature code | T4 |
Emissions | CISPR 11 (IEC 61000-6-4): Class A |
ESD immunity | IEC 61000-4-2: 6 kV contact discharges, 8 kV air discharges |
Relative humidity | IEC 60068-2-30 (Test Db, unpackaged dA heat), 5...95% noncondensing |
Conducted RF immunity | IEC 61000-4-6, 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
EFT/B immunity | IEC 61000-4-4: ±2kV @ 5kHz on signal ports |
Operating temperature | -20...65 °C (-4...149 °F): IEC 60068-2-1 (Test Ad, Operating Cold), IEC 60068-2-2 (Test Bd, operating dry heat), IEC 60068-2-14 (Test Nb, operating thermal shock) |
Surge transient immunity | IEC 61000-4-5: ±2 kV line-earth(CM) on shielded ports |
Nonoperating temperature | -40...85 °C (-40...185 °F), IEC 60068-2-1 (Test Ab, Unpackaged Nonoperating Cold), IEC 60068-2-2 (Test Bb, Unpackaged Nonoperating Dry Heat), IEC 60068-2-14 (Test Na, Unpackaged Nonoperating Thermal Shock) |
Radiated RF immunity | IEC 61000-4-3: 10V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10V/m with 200 Hz 50% pulse 100% AM @ 900 MHz, 10V/m with 200 Hz 50% pulse 100% AM @ 1890 MHz, 10V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz, |
On-state voltage drop, max | 0.5V DC |
---|---|
Reverse polarity protection | None |
Output on-state current | 0.5 A |
Number of outputs | 16 (1 physical output, 15 virtual) |
Enclosure type rating | Meets IP20 |
---|
Off-state voltage, max | 1.0V DC |
---|---|
On-state current, min | 2 mA |
Number of inputs | 1 Quadrature (ABZ) differential input |
Pulse width, min | 2 µs |
Input impedance, nom | 3580 Ω |
Input frequency, max | 250 kHz (50% duty) |
Maximum count | 48 bit |
Phase separation, min | 500 ns |
Input current range | 2 mA |
Input voltage range | 0...30V DC |
Off-state leakage current | 0.5 mA |
ON-state voltage range | 2.6...30V DC |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.207 |
Lead Time | 5 |
Dimension Width | 6.502 |
Dimension Length | 10.389 |
Stock Status | STOCKED |
Weight | 52.163 |
Weight Unit | G |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STP (STEP) Model | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STP (STEP) Model Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Installation Guide
General
-- |
Brochure
General
-- |
Wiring Diagram
General
-- |
Product Cutsheet
General
-- |
2080-um004_-en-e
User Manual
2080-UM004 |
Micro800 Plug-in Modules User Manual
User Manual
2080-UM002 |
Type | Resource | Publication |
---|---|---|
General | Installation Guide | -- |
General | Brochure | -- |
General | Wiring Diagram | -- |
General | Product Cutsheet | -- |
User Manual | 2080-um004_-en-e | 2080-UM004 |
User Manual | Micro800 Plug-in Modules User Manual | 2080-UM002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.