https://www.rockwellautomation.com/en-ar/products/details.2080-OB4.html
Catalog #: 2080-OB4
Best Selling
Micro800 4 Point Source Output
Catalog #: 2080-OB4
Best Selling
Micro800 4 Point Source Output
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Digital inputs configurable | No |
---|---|
Digital outputs configurable | No |
Type of voltage (input voltage) | DC |
Type of output voltage | DC |
Type of digital output | Transistor |
Type of electric connection | Screw connection |
Status indicator | 4 yellow |
Number of I/O | 4 (source outputs) |
ON-state current, max | Steady state: 0.5 A, 2 A, surge for 2 s, minimum` |
Wire size | 0.2... 2.5 mm2 (24...12 AWG) solid or stranded copper wire rated @ 90 °C (194 °F), or greater, insulation maximum |
Isolation voltage | 50V (continuous), basic insulation type, inputs to outputs, I/Os to backplane type tested for 60 s @ 720V DC, I/Os to backplane |
Wire category | 2 - on signal ports, 2 - on power ports |
Redundancy | No |
SIL according to IEC 61508 | None |
Power supply voltage | 10.8V DC, minimum, 30V DC, maximum |
Environmental
Surrounding air temperature, max | 65 °C |
---|---|
North American temperature code | T4 |
Relative humidity | 5...95% noncondensing |
Operating temperature | -20 to 65 °C |
Nonoperating temperature | 40 to 85 °C |
Input Specifications
ON-state voltage, max | 30V DC |
---|---|
On-state voltage, min | 10V DC |
On-state voltage, nom | 24V DC |
On-state current, min | 5.0 mA @ 10V DC |
Output Specifications
Off-state leakage current, max | 10 μA |
---|
Mechanical
Terminal base screw torque, max | 0.22...0.25 Nm (1.95...2.21 lb-in) (using a 2.5 mm (0.10 in.) flat-blade screwdriver) |
---|---|
Shock | Operating: 25 g |
Vibration | 2.0 G @ 10…500 Hz |
Mounting torque | 0.2 Nm |
Certification
Explosion safety category for gas | None |
---|---|
Explosion safety category for dust | None |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
User Manual | 2080-UM004 |
Find more technical documentation for this product in the
Technical Documentation Center.
Documentation
TYPE | User Manual |
---|---|
PUBLICATION NUMBER | 2080-UM004 |
Find more technical documentation for this product in the
Technical Documentation Center.
Copyright ©2024 Rockwell Automation, Inc.