https://www.rockwellautomation.com/en-ar/products/details.2080-TRIMPOT6.html
Catalog #: 2080-TRIMPOT6
Micro800 6 Point Trim Pot Plug-In
Catalog #: 2080-TRIMPOT6
Micro800 6 Point Trim Pot Plug-In
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Resolution of the analogue outputs | 14 Bit |
---|---|
Input, current | No |
Input, voltage | No |
Input, resistor | No |
Input, resistance thermometer | No |
Input, thermocouple | No |
Input signal, configurable | No |
Output, current | No |
Output, voltage | No |
Output signal configurable | No |
Analogue inputs configurable | No |
Analogue outputs configurable | No |
Data range | 0 to 255 |
Suitable for safety functions | No |
SIL according to IEC 61508 | None |
Environmental
Surrounding air temperature, max | 65 °C |
---|---|
North American temperature code | T4 |
Emissions | CISPR 11 (IEC 61000-6-4): Class A |
ESD immunity | IEC 61000-4-2: 6 kV contact discharges, 8 kV air discharges |
Relative humidity | IEC 60068-2-30 (Test Db, unpackaged damp heat), 5...95% noncondensing |
Operating temperature | -20...65 °C (-4...149 °F): IEC 60068-2-1 (Test Ad, Operating Cold), IEC 60068-2-2 (Test Bd, operating dry heat), IEC 60068-2-14 (Test Nb, operating thermal shock) |
Radiated RF immunity | IEC 61000-4-3: 10V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10V/m with 200 Hz 50% pulse 100% AM @ 900 MHz, 10V/m with 200 Hz 50% pulse 100% AM @ 1890 MHz, 10V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz, |
Operating altitude | 2000 m |
Nonoperating temperature | -40...85 °C (-40...185 °F), IEC 60068-2-1 (Test Ab, Unpackaged Nonoperating Cold), IEC 60068-2-2 (Test Bb, Unpackaged Nonoperating Dry Heat), IEC 60068-2-14 (Test Na, Unpackaged Nonoperating Thermal Shock) |
Input Specifications
Number of inputs | 6-channel, Trimpot |
---|
Mechanical
Vibration | IEC 60068-2-6 (Test Fc, operating), 2 G @ 10...500 Hz |
---|---|
Shock | IEC 60068-2-27 (Test Ea, unpackaged shock): DIN rail mount: 25 g, nonoperating, Panel Mount: 35 g nonoperating |
Mounting torque | 0.2 Nm |
Certification
Explosion safety category for gas | None |
---|---|
Explosion safety category for dust | None |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
User Manual | 2080-UM004 |
Find more technical documentation for this product in the
Technical Documentation Center.
Documentation
TYPE | User Manual |
---|---|
PUBLICATION NUMBER | 2080-UM004 |
Find more technical documentation for this product in the
Technical Documentation Center.
Copyright ©2024 Rockwell Automation, Inc.