https://www.rockwellautomation.com/en-ar/products/details.2080-USBADAPTER.html
Catalog #: 2080-USBADAPTER
Best Selling
Micro810 USB Adapter
Catalog #: 2080-USBADAPTER
Best Selling
Micro810 USB Adapter
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Over current protection | No |
---|---|
Bi-directional | No |
Service primary side | USB |
Connection type primary side | Other |
Connection type secondary side | Other |
Service secondary side | Other |
USB cable connector type | USB Type A-B male-male |
Certification
North American temperature code | T5 |
---|
Environmental
Surrounding air temperature, max | 55 °C |
---|---|
Operating temperature | -20 °C |
Nonoperating temperature | -40 °C |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
User Manual | 2080-UM004 |
Find more technical documentation for this product in the
Technical Documentation Center.
Documentation
TYPE | User Manual |
---|---|
PUBLICATION NUMBER | 2080-UM004 |
Find more technical documentation for this product in the
Technical Documentation Center.
Copyright ©2024 Rockwell Automation, Inc.