Best Selling
Catalog #: 2085-OW16
Micro800 16 Point Relay Output Module
Depth | 87mm |
---|---|
Expansion I/O Modules | Micro800 Output Module, Digital, 16 Point, 12/24V DC, Relay, 2A |
Height | 90mm |
I/O Isolation | Isolated |
I/O Status Indication | LED |
Output | 16 Point, Relay |
Temperature Rating | -20…65 °C (-4…149 °F) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 9.552 |
Lead Time | 5 |
Dimension Width | 7.841 |
Dimension Length | 14.557 |
Stock Status | STOCKED |
Weight | 0.311 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STP (STEP) Model | Download (ZIP) |
Dimension Drawing (PDF) | Download (PDF) |
3D STP (STEP) Model | Download (ZIP) |
Dimension Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STP (STEP) Model Download (ZIP) |
Dimension Drawing (PDF) Download (PDF) |
3D STP (STEP) Model Download (ZIP) |
Dimension Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- Australian RCM
This product was certified with the above certifications as of 2024-09-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Depth | 87mm |
---|---|
Expansion I/O Modules | Micro800 Output Module, Digital, 16 Point, 12/24V DC, Relay, 2A |
Height | 90mm |
I/O Isolation | Isolated |
I/O Status Indication | LED |
Output | 16 Point, Relay |
Temperature Rating | -20…65 °C (-4…149 °F) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 9.552 |
Lead Time | 5 |
Dimension Width | 7.841 |
Dimension Length | 14.557 |
Stock Status | STOCKED |
Weight | 0.311 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STP (STEP) Model | Download (ZIP) |
Dimension Drawing (PDF) | Download (PDF) |
3D STP (STEP) Model | Download (ZIP) |
Dimension Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STP (STEP) Model Download (ZIP) |
Dimension Drawing (PDF) Download (PDF) |
3D STP (STEP) Model Download (ZIP) |
Dimension Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- Australian RCM
This product was certified with the above certifications as of 2024-09-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.