Best Selling
Catalog #: 2198-D012-ERS3
Kinetix 5700 Dual Axis Inverter
Height | 358 mm |
---|---|
Width | 55 mm |
Depth | 250 mm |
Continuous output current (rms) | 5 A |
---|---|
Internal capacitance | 165 µF |
Peak output current (rms) | 12.5 A |
Rated power output | 82 W @ 60% |
Peak output current | 17.6 A, zero to peak |
Continuous output current | 7 A, zero to peak |
DC input current | 5.3A @ 458...747V DC |
Bandwidth | 400 Hz @ velocity loop, maximum |
Continuous power output, nom | 3.4 kW @ 195...264V rms, 1-phase |
Control power current | 5.5A @ 24V DC current, maximum (with maximum brake current) |
PWM frequency | 4 khz |
Weight | 4.16 kg |
---|
Vibration | 2 G @ 55...500 Hz, peak constant acceleration |
---|---|
Altitude | Storage range (nonoperating): 3000 m (9843 ft) during transport |
Operating temperature | 0 °C |
Nonoperating temperature | -40 °C |
Protection class | (IEC 60529): IP20 |
Degree of pollution | (IEC 61800-5-1): 2 |
Relative humidity | Operating: 5…95% noncondensing, Non-operating: 5…95% noncondensing |
Shock | 15 G, 11 ms half-sine pulse (3 pulses in each direction of 3 mutually perpendicular directions) |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 13.97 |
Lead Time | 5 |
Dimension Width | 34.29 |
Dimension Length | 51.435 |
Stock Status | STOCKED |
Weight | 5.478 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP (STP) Model | Download (ZIP) |
Dimension Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP (STP) Model Download (ZIP) |
Dimension Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Web Page Product Profile | 2198-PP002 |
General | Web Page Installation Instructions | 2198-IN009 |
Technical Data | knx-td003_-en-p | KNX-TD003 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- Safety
This product was certified with the above certifications as of 2024-07-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Height | 358 mm |
---|---|
Width | 55 mm |
Depth | 250 mm |
Continuous output current (rms) | 5 A |
---|---|
Internal capacitance | 165 µF |
Peak output current (rms) | 12.5 A |
Rated power output | 82 W @ 60% |
Peak output current | 17.6 A, zero to peak |
Continuous output current | 7 A, zero to peak |
DC input current | 5.3A @ 458...747V DC |
Bandwidth | 400 Hz @ velocity loop, maximum |
Continuous power output, nom | 3.4 kW @ 195...264V rms, 1-phase |
Control power current | 5.5A @ 24V DC current, maximum (with maximum brake current) |
PWM frequency | 4 khz |
Weight | 4.16 kg |
---|
Vibration | 2 G @ 55...500 Hz, peak constant acceleration |
---|---|
Altitude | Storage range (nonoperating): 3000 m (9843 ft) during transport |
Operating temperature | 0 °C |
Nonoperating temperature | -40 °C |
Protection class | (IEC 60529): IP20 |
Degree of pollution | (IEC 61800-5-1): 2 |
Relative humidity | Operating: 5…95% noncondensing, Non-operating: 5…95% noncondensing |
Shock | 15 G, 11 ms half-sine pulse (3 pulses in each direction of 3 mutually perpendicular directions) |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 13.97 |
Lead Time | 5 |
Dimension Width | 34.29 |
Dimension Length | 51.435 |
Stock Status | STOCKED |
Weight | 5.478 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP (STP) Model | Download (ZIP) |
Dimension Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP (STP) Model Download (ZIP) |
Dimension Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
Web Page Product Profile
General
2198-PP002 |
Web Page Installation Instructions
General
2198-IN009 |
knx-td003_-en-p
Technical Data
KNX-TD003 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Web Page Product Profile | 2198-PP002 |
General | Web Page Installation Instructions | 2198-IN009 |
Technical Data | knx-td003_-en-p | KNX-TD003 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- Safety
This product was certified with the above certifications as of 2024-07-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.