PanelView Plus Display Module
Rockwell Automation announces that as of
December 30, 2021,
the PanelView Plus Display Module will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
December 30, 2021
Replacement Category:
No planned RA replacement
Rockwell Automation announces that as of
December 30, 2021,
the PanelView Plus Display Module will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
December 30, 2021
Replacement Category:
No planned RA replacement
Width | 329 mm |
---|---|
Height | 248 mm |
Depth | 55 mm |
Weight, approx | 2.6 kg |
Cutout dimensions | 224 x 305 mm |
Number of pixels, vertical | 480 |
---|---|
Number of pixels, horizontal | 640 |
Display size | 10.4 in |
Luminance | 300 cd/m2 (Nits) |
Special option | Marine certified |
Input voltage | 85...264V AC |
Backlight | CCFL, 50000 hr life, minimum |
Operator input | Touch |
Power consumption | 70 W max (2.9A @ 24V DC), 39 W typical (1.6A @ 24V DC) |
Line frequency | 47 Hz |
Operating force, touch screen | 10 g |
Remote power input voltage | 85...264V AC |
Remote power consumption | 120VA maximum |
External CompactFlash storage | 512 MB maximum |
PCI slot available power supply, max | 11 W DC, 5 W AC |
Touch screen | Analog resistive |
Actuation rating, touch screen | 1 mon presses |
LED indicators | COMM (Green), fault (Red) |
Battery life | 4 yr minimum at 25 °C (77 °F) |
Clock | Battery-backed, +/-2 min per month |
Application flash memory | 20 MB for logic modules, series A to D |
Display type | Color active matrix, thin-film transistor (TFT) with liquid crystal display (LCD) |
Operating temperature | 0 °C |
---|---|
Nonoperating temperature | -25 °C |
Shock | Operating: 15 G at 11 ms |
Degree of protection (IP) | IP65 |
Altitude, operating | 2000 m |
List of degrees of protection (IP) | IP54, IP65 |
Heat dissipation | 240 BTU/hr |
Relative humidity | 5...95% without condensation |
Enclosure rating | NEMA Type 12, 13, 4X (Indoor use only), IP54, IP65 |
Vibration | 10...57 Hz, 0.012 peak-to-peak displacement, 57...500 Hz, 2 G peak acceleration |
Display area | 211 x 158 mm |
---|---|
Description | 1000 touch display, marine certified |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 17.78 |
Lead Time | 63 |
Dimension Width | 34.29 |
Dimension Length | 39.37 |
Stock Status | NON_STOCKED |
Weight | 2.826 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 2711-td007_-en-p | 2711-TD007 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Width | 329 mm |
---|---|
Height | 248 mm |
Depth | 55 mm |
Weight, approx | 2.6 kg |
Cutout dimensions | 224 x 305 mm |
Number of pixels, vertical | 480 |
---|---|
Number of pixels, horizontal | 640 |
Display size | 10.4 in |
Luminance | 300 cd/m2 (Nits) |
Special option | Marine certified |
Input voltage | 85...264V AC |
Backlight | CCFL, 50000 hr life, minimum |
Operator input | Touch |
Power consumption | 70 W max (2.9A @ 24V DC), 39 W typical (1.6A @ 24V DC) |
Line frequency | 47 Hz |
Operating force, touch screen | 10 g |
Remote power input voltage | 85...264V AC |
Remote power consumption | 120VA maximum |
External CompactFlash storage | 512 MB maximum |
PCI slot available power supply, max | 11 W DC, 5 W AC |
Touch screen | Analog resistive |
Actuation rating, touch screen | 1 mon presses |
LED indicators | COMM (Green), fault (Red) |
Battery life | 4 yr minimum at 25 °C (77 °F) |
Clock | Battery-backed, +/-2 min per month |
Application flash memory | 20 MB for logic modules, series A to D |
Display type | Color active matrix, thin-film transistor (TFT) with liquid crystal display (LCD) |
Operating temperature | 0 °C |
---|---|
Nonoperating temperature | -25 °C |
Shock | Operating: 15 G at 11 ms |
Degree of protection (IP) | IP65 |
Altitude, operating | 2000 m |
List of degrees of protection (IP) | IP54, IP65 |
Heat dissipation | 240 BTU/hr |
Relative humidity | 5...95% without condensation |
Enclosure rating | NEMA Type 12, 13, 4X (Indoor use only), IP54, IP65 |
Vibration | 10...57 Hz, 0.012 peak-to-peak displacement, 57...500 Hz, 2 G peak acceleration |
Display area | 211 x 158 mm |
---|---|
Description | 1000 touch display, marine certified |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 17.78 |
Lead Time | 63 |
Dimension Width | 34.29 |
Dimension Length | 39.37 |
Stock Status | NON_STOCKED |
Weight | 2.826 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
2711-td007_-en-p
Technical Data
2711-TD007 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 2711-td007_-en-p | 2711-TD007 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.