PanelView Plus Terminal
Rockwell Automation announces that as of
December 30, 2021,
the PanelView Plus Terminal will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
December 30, 2021
Replacement Category:
Engineering Replacement
Replacement Product:
2711P-T10C22D9P
[https://www.rockwellautomation.com/en-ar/products/details.2711P-T10C22D9P.html]
Rockwell Automation announces that as of
December 30, 2021,
the PanelView Plus Terminal will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
December 30, 2021
Replacement Category:
Engineering Replacement
Replacement Product:
2711P-T10C22D9P
[https://www.rockwellautomation.com/en-ar/products/details.2711P-T10C22D9P.html]
Number of HW-interfaces industrial Ethernet | 1 |
---|---|
Number of HW-interfaces RS-232 | 1 |
Number of HW-interfaces RS-422 | 1 |
Number of HW-interfaces USB | 2 |
Number of password levels | 2 |
Voltage type of supply voltage | DC |
Number of online languages | 67 |
Suitable for safety functions | No |
Supporting protocol for TCP/IP | No |
Supporting protocol for Modbus | No |
Supporting protocol for Data-Highway | No |
With colour display | Yes |
Number of pixels, vertical | 480 |
With numeric keyboard | No |
With alpha numeric keyboard | No |
With message indication | Yes |
With message system (incl. buffer and confirmation) | Yes |
Process value representation (output) possible | No |
Process default value (input) possible | No |
With recipes | No |
With printer output | Yes |
Additional software components, loadable | Yes |
Supporting protocol for EtherNet/IP | No |
Screen diagonal | 10.4 in |
Number of pixels, horizontal | 640 |
Useful project memory/user memory | 79000 mb |
Supply voltage DC | 18 V |
Touch technology | Resistive touch |
Display size | 10.4 in |
Luminance | 300 cd/m2 (Nits) |
Operator input | Touch |
Power consumption | 70 W max (2.9A @ 24V DC), 39 W typical (1.6A @ 24V DC) |
Display type | Color active-matrix TFT |
Memory | 512 MB RAM, 512 MB nonvolatile memory, (approx. 79 MB free user memory) |
Touch screen | 8-wire analog resistive |
Operating system | Windows CE 6.0 operating system without extended features |
Backlight | CCFL, 50000 hr minimum at 25 ° C (77 °F) field replaceable |
Recommended external power supply | Cat. No. 1606-XLE120E, safety extra low voltage (SELV) or protected extra-low voltage (PELV) power supply for 700...1500 DC-powered terminals |
Software | FactoryTalk View Machine Edition software, version 6.0 or later, FactoryTalk ViewPoint software, version 1.2 or later |
Input voltage | 24V DC nominal |
Battery (real-time clock) | Battery-backed clock timestA critical data, accuracy is ±2 min per month |
Communication ports | Ethernet (10/100 Mbps, Auto-MDI/MDI-X), RS-232, (2) USB host, Network interface for optional Ethernet, DH+/DH-485, or ControlNet (scheduled or unscheduled) communication module |
Supporting protocol for LON | No |
Supporting protocol for ASI | No |
Supporting protocol for PROFIBUS | No |
Supporting protocol for CAN | No |
Supporting protocol for INTERBUS | No |
Supporting protocol for KNX | No |
Supporting protocol for DeviceNet | No |
Supporting protocol for SUCONET | No |
Supporting protocol for other bus systems | No |
Supporting protocol for SERCOS | No |
Supporting protocol for INTERBUS-Safety | No |
Radio standard Bluetooth | No |
Radio standard Wi-Fi 802.11 | No |
IO link master | No |
Supporting protocol for AS-Interface Safety at Work | No |
Supporting protocol for DeviceNet Safety | No |
Supporting protocol for Foundation Fieldbus | No |
Supporting protocol for PROFINET CBA | No |
Supporting protocol for PROFINET IO | No |
Supporting protocol for PROFIsafe | No |
Supporting protocol for SafetyBUS p | No |
Radio standard GPRS | No |
Radio standard GSM | No |
Radio standard UMTS | No |
With SW interfaces | Yes |
Type of display | TFT |
Touch screen, operating force | 10 g |
Touch screen, actuation | 1 mon presses |
Battery life | 4 yr minimum at 25 °C (77 °F) |
Battery replacement | Field-replaceable: cat. no. 2711P-RY2032 or equivalent CR2032 coin-cell lithium battery |
External storage | Secure Digital (SD) card, cat. no.1784-SDx, supported by hot-swappable SD card slot, USB flash drive that is supported by high-speed, hot-swappable, 2.0 USB host port |
Built-in depth | 55 mm |
---|---|
Width of the front | 399 mm |
Height of the front | 248 mm |
Wall mounting/direct mounting | Yes |
Cutout dimensions | 224 x 305 mm |
Rail mounting possible | No |
Degree of protection (NEMA), front side | 4X |
---|---|
Degree of protection (IP), front side | IP65 |
Operating temperature | 0 °C |
Heat dissipation | 240 btu/hr |
List of degrees of protection (NEMA) | 12, 13, 4X |
Shock | Operating: 15 G at 11 ms |
Enclosure rating | NEMA/UL Type 12, 13, 4X (indoor use only), and IEC IP54, IP65 |
Vibration | 10...57 Hz, 0.012 peak-to-peak displacement, 57...500 Hz, 2 G peak acceleration |
Relative humidity | 5...95% noncondensing |
Altitude, operating | 2000 m |
Nonoperating temperature | -25 °C |
List of degrees of protection (IP) | IP54, IP65 |
Weight, approx | 2.5 g |
---|---|
Display area | 211 x 158 mm |
Description | PanelView Plus 6 - 700 to 1500 terminals without extended features |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 34.0 |
Lead Time | 67 |
Dimension Width | 38.499 |
Dimension Length | 18.999 |
Stock Status | NON_STOCKED |
Weight | 3.333 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
3D STP Model (STEP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
3D STP Model (STEP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | User Manual | -- |
General | Specifications | -- |
General | Product Cutsheet | -- |
General | Product Profile | 2711P-PP010 |
Technical Data | 2711p-td005_-en-p | 2711P-TD005 |
User Manual | 2711p-um001_-en-p | 2711P-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of HW-interfaces industrial Ethernet | 1 |
---|---|
Number of HW-interfaces RS-232 | 1 |
Number of HW-interfaces RS-422 | 1 |
Number of HW-interfaces USB | 2 |
Number of password levels | 2 |
Voltage type of supply voltage | DC |
Number of online languages | 67 |
Suitable for safety functions | No |
Supporting protocol for TCP/IP | No |
Supporting protocol for Modbus | No |
Supporting protocol for Data-Highway | No |
With colour display | Yes |
Number of pixels, vertical | 480 |
With numeric keyboard | No |
With alpha numeric keyboard | No |
With message indication | Yes |
With message system (incl. buffer and confirmation) | Yes |
Process value representation (output) possible | No |
Process default value (input) possible | No |
With recipes | No |
With printer output | Yes |
Additional software components, loadable | Yes |
Supporting protocol for EtherNet/IP | No |
Screen diagonal | 10.4 in |
Number of pixels, horizontal | 640 |
Useful project memory/user memory | 79000 mb |
Supply voltage DC | 18 V |
Touch technology | Resistive touch |
Display size | 10.4 in |
Luminance | 300 cd/m2 (Nits) |
Operator input | Touch |
Power consumption | 70 W max (2.9A @ 24V DC), 39 W typical (1.6A @ 24V DC) |
Display type | Color active-matrix TFT |
Memory | 512 MB RAM, 512 MB nonvolatile memory, (approx. 79 MB free user memory) |
Touch screen | 8-wire analog resistive |
Operating system | Windows CE 6.0 operating system without extended features |
Backlight | CCFL, 50000 hr minimum at 25 ° C (77 °F) field replaceable |
Recommended external power supply | Cat. No. 1606-XLE120E, safety extra low voltage (SELV) or protected extra-low voltage (PELV) power supply for 700...1500 DC-powered terminals |
Software | FactoryTalk View Machine Edition software, version 6.0 or later, FactoryTalk ViewPoint software, version 1.2 or later |
Input voltage | 24V DC nominal |
Battery (real-time clock) | Battery-backed clock timestA critical data, accuracy is ±2 min per month |
Communication ports | Ethernet (10/100 Mbps, Auto-MDI/MDI-X), RS-232, (2) USB host, Network interface for optional Ethernet, DH+/DH-485, or ControlNet (scheduled or unscheduled) communication module |
Supporting protocol for LON | No |
Supporting protocol for ASI | No |
Supporting protocol for PROFIBUS | No |
Supporting protocol for CAN | No |
Supporting protocol for INTERBUS | No |
Supporting protocol for KNX | No |
Supporting protocol for DeviceNet | No |
Supporting protocol for SUCONET | No |
Supporting protocol for other bus systems | No |
Supporting protocol for SERCOS | No |
Supporting protocol for INTERBUS-Safety | No |
Radio standard Bluetooth | No |
Radio standard Wi-Fi 802.11 | No |
IO link master | No |
Supporting protocol for AS-Interface Safety at Work | No |
Supporting protocol for DeviceNet Safety | No |
Supporting protocol for Foundation Fieldbus | No |
Supporting protocol for PROFINET CBA | No |
Supporting protocol for PROFINET IO | No |
Supporting protocol for PROFIsafe | No |
Supporting protocol for SafetyBUS p | No |
Radio standard GPRS | No |
Radio standard GSM | No |
Radio standard UMTS | No |
With SW interfaces | Yes |
Type of display | TFT |
Touch screen, operating force | 10 g |
Touch screen, actuation | 1 mon presses |
Battery life | 4 yr minimum at 25 °C (77 °F) |
Battery replacement | Field-replaceable: cat. no. 2711P-RY2032 or equivalent CR2032 coin-cell lithium battery |
External storage | Secure Digital (SD) card, cat. no.1784-SDx, supported by hot-swappable SD card slot, USB flash drive that is supported by high-speed, hot-swappable, 2.0 USB host port |
Built-in depth | 55 mm |
---|---|
Width of the front | 399 mm |
Height of the front | 248 mm |
Wall mounting/direct mounting | Yes |
Cutout dimensions | 224 x 305 mm |
Rail mounting possible | No |
Degree of protection (NEMA), front side | 4X |
---|---|
Degree of protection (IP), front side | IP65 |
Operating temperature | 0 °C |
Heat dissipation | 240 btu/hr |
List of degrees of protection (NEMA) | 12, 13, 4X |
Shock | Operating: 15 G at 11 ms |
Enclosure rating | NEMA/UL Type 12, 13, 4X (indoor use only), and IEC IP54, IP65 |
Vibration | 10...57 Hz, 0.012 peak-to-peak displacement, 57...500 Hz, 2 G peak acceleration |
Relative humidity | 5...95% noncondensing |
Altitude, operating | 2000 m |
Nonoperating temperature | -25 °C |
List of degrees of protection (IP) | IP54, IP65 |
Weight, approx | 2.5 g |
---|---|
Display area | 211 x 158 mm |
Description | PanelView Plus 6 - 700 to 1500 terminals without extended features |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 34.0 |
Lead Time | 67 |
Dimension Width | 38.499 |
Dimension Length | 18.999 |
Stock Status | NON_STOCKED |
Weight | 3.333 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
2-Dimensional Drawing (PDF) | Download (PDF) |
3D STP Model (STEP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
2-Dimensional Drawing (PDF) Download (PDF) |
3D STP Model (STEP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Documents
User Manual
General
-- |
Specifications
General
-- |
Product Cutsheet
General
-- |
Product Profile
General
2711P-PP010 |
2711p-td005_-en-p
Technical Data
2711P-TD005 |
2711p-um001_-en-p
User Manual
2711P-UM001 |
Type | Resource | Publication |
---|---|---|
General | User Manual | -- |
General | Specifications | -- |
General | Product Cutsheet | -- |
General | Product Profile | 2711P-PP010 |
Technical Data | 2711p-td005_-en-p | 2711P-TD005 |
User Manual | 2711p-um001_-en-p | 2711P-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.