PanelView 5500 12.1 in. Graphic Terminal
Rockwell Automation announces that as of
August 29, 2018,
the PanelView 5500 12.1 in. Graphic Terminal will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
August 29, 2018
Replacement Category:
Direct Replacement
Replacement Product:
2715P-T12WD
[https://www.rockwellautomation.com/en-ar/products/details.2715P-T12WD.html]
Rockwell Automation announces that as of
August 29, 2018,
the PanelView 5500 12.1 in. Graphic Terminal will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
August 29, 2018
Replacement Category:
Direct Replacement
Replacement Product:
2715P-T12WD
[https://www.rockwellautomation.com/en-ar/products/details.2715P-T12WD.html]
Enclosure Color | Dark Blue (Pantone 432C) and Silver (Pantone 877C) |
---|---|
Height | 9.69 in |
Image Brightness | 300 nits |
Input Signal | 24 V DC |
Maximum Resolution | 1280 x 800 |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 18.415 |
Lead Time | 1 |
Dimension Width | 36.83 |
Dimension Length | 42.799 |
Stock Status | NON_STOCKED |
Weight | 3.611 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
Technical Data | 2715-td001_-en-p | 2715-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Enclosure Color | Dark Blue (Pantone 432C) and Silver (Pantone 877C) |
---|---|
Height | 9.69 in |
Image Brightness | 300 nits |
Input Signal | 24 V DC |
Maximum Resolution | 1280 x 800 |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 18.415 |
Lead Time | 1 |
Dimension Width | 36.83 |
Dimension Length | 42.799 |
Stock Status | NON_STOCKED |
Weight | 3.611 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
2715-td001_-en-p
Technical Data
2715-TD001 |
Type | Resource | Publication |
---|---|---|
Technical Data | 2715-td001_-en-p | 2715-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.