https://www.rockwellautomation.com/en-ar/products/details.42BC-B1LBAN-T4.html
![Allen-Bradley 42BC-B1LBAN-T4 product image](https://configurator.rockwellautomation.com/api/Doc/PHEL42BC_PH.jpg)
Long Range BGS Sensor, Side Through Hole, Background Suppression, Infrared, 1800.00 EA , Manually Adjustable, NPN & PNP W/ SCP, DC - LO or DO Selectable, 4 Screw Terminal
Long Range BGS Sensor, Side Through Hole, Background Suppression, Infrared, 1800.00 EA , Manually Adjustable, NPN & PNP W/ SCP, DC - LO or DO Selectable, 4 Screw Terminal
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Width sensor | 26 mm |
---|---|
Degree of protection (IP) | IP65 |
Height of sensor | 69 mm |
Length of sensor | 85 mm |
Operating distance, max | 2000 mm |
Sensing mode | Light-/dark switching |
Operating voltage | 12...24V DC ±10% - light or dark operate selectable |
Shock | IEC 60947-5-2: 30 G with 1 ms pulse duration, meets or exceeds |
Vibration | IEC 60947-5-2: 10...55 Hz, 1 mm amplitude, meets or exceeds |
Weight | 170 g |
Enclosure type rating | NEMA 1, 12, 13 and IP65 |
Electrical
Wavelength of the sensor | 880 nm |
---|---|
Response time | 30 ms |
Max. output current | 100 mA |
Voltage type | DC |
Operating distance | 2000 mm |
Rated control supply voltage at DC | 12 V |
Type of switching output | PNP/NPN |
Type of light | Infrared light |
Leakage current, max | 0.5 mA |
Sensitivity adjustment | Potentiometer |
Housing material | Polycarbonate |
Protection type | Reverse polarity, Short circuit(DC only), False pulse, Overload |
LED status | Red OFF - Output OFF Red ON - Output ON (LED is ON when sensor is in light operate (LO) mode and a target is detected, LED is OFF when the sensor is in dark operate (DO) mode and the target is detected) |
Number of protected semiconductor outputs | 1 |
Setting procedure | Manual adjustment |
Triangulation | Background fade-out |
Construction
Material housing | Plastic |
---|---|
Type of electric connection | Screw connection |
Construction type housing | Cuboid |
Lens material | Acrylic |
Connection type | Screw terminal, 16 AWG |
Material of optical surface | Plastic |
Environmental
Operating temperature | -25 °C |
---|---|
Ambient temperature | -25 °C |
Relative humidity, max | 85 % |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Installation Instructions | 42BC-IN001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Installation Instructions |
---|---|
PUBLICATION NUMBER | 42BC-IN001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.