Communication | Modbus |
---|---|
Interface | USB Port, non-isolated RS232 Serial Port |
Output | Up to 10, 4 dedicated, 6 configurable |
Power Supply | 24V DC |
Temperature Rating | -5…55 °C (23…131 °F) |
Number of outputs, safety related, undelayed, with contact | 0 None |
---|---|
Number of outputs, safety related, delayed, with contact | 0 None |
Number of outputs, signalling function, undelayed, with contact | 0 None |
Number of outputs, safety related, undelayed, semiconductors | 10 None |
Number of outputs, safety related, delayed, semiconductors | 10 None |
Number of outputs, signalling function, undelayed, semiconductors | 10 None |
Number of outputs, signalling function, delayed, semiconductors | 10 None |
With start input | True |
With muting function | True |
Voltage type for actuating | DC |
Rated control supply voltage at DC | 24 V |
Model | Basic device |
Type of electric connection | Screw connection |
Evaluation inputs | Other |
Power consumption | 5.28 W |
Continuous output current | 0.5 A @ terminals 12...19 |
Configurable logic | List function blocks like, two hand control |
Wire size | 0.2...2.5 mm² (24...14 AWG) solid/stranded copper wire @ 90 °C (194 °F) insulation maximum |
Number of outputs, signalling function, delayed, with contact | 0 None |
With feedback circuit | True |
Suitable for monitoring of magnetic switches | True |
Suitable for monitoring of proximity switches | True |
Suitable for monitoring of emergency-stop circuits | True |
Suitable for monitoring of optoelectronic protection equipment | True |
Suitable for monitoring of position switches | True |
Suitable for monitoring of tactile sensors | True |
Suitable for monitoring of valves | True |
Surge output current | 1 A |
Surge output current duration | 5 ms |
Aggregate current of outputs per device, max | 3 A |
Other output | SWS output |
Operating voltage | 20.4 V |
SIL according to IEC 61508 | 3 None |
---|---|
With approval according to UL | True |
Stop category according to IEC 60204 | 2 None |
Performance level according to EN ISO 13849-1 | Level e |
Type of safety according to IEC 61496-1 | 4 |
With approval for TUV | True |
With detachable clamps | False |
---|---|
Rated control supply voltage at AC 50 Hz | 0 V |
Rated control supply voltage at AC 60 Hz | 0 V |
Enclosure type rating | IP20 |
Vibration | 10...55 Hz, 0.35 mm (0.014 in) |
Shock | Shock proof, operating: 10 G (0.35 oz), 16 ms |
Rail mounting possible | True |
Operating temperature | -5 °C |
---|---|
Emissions | Group 1, Class A |
Relative humidity | 90% |
ESD immunity | 6 kV contact discharges, 8 kV air discharges |
EFT/B immunity | On ethernet port: ±1kV @ 5kHz |
Surge transient immunity | On ethernet port: ±1 kV line-earth(CM) |
Radiated RF immunity | 10 V/m with 1 kHz sine-wave 80% AM from 80...2700 MHz 10 V/m with 200 Hz 50% pulse 100% AM @ 900 MHz 10 V/m with 200 Hz 50% Pulse 100% AM @ 1890 MHz |
Storage temperature | -40 °C |
Conducted RF immunity | 10V RMS with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
Height | 90 mm |
---|---|
Width | 100 mm |
Depth | 80 mm |
Performance level | Up to e |
---|---|
Evaluation input | SWS input |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 8.89 |
Lead Time | 5 |
Dimension Width | 11.43 |
Dimension Length | 12.065 |
Stock Status | STOCKED |
Weight | 0.34 |
Weight Unit | KG |
Dimension Unit | CM |
Available Downloads
- Firmware for 440C-CR30-22BBB v10.011
- Documentation for 440C-CR30-22BBB v10.011
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Link to Online Catalog | -- |
General | Link to Application Examples Brochure | 440C-PP001 |
General | Product Cutsheet | -- |
Technical Data | safety-sr001_-en-e | SAFETY-SR001 |
User Manual | 440c-um001_-en-p | 440C-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Communication | Modbus |
---|---|
Interface | USB Port, non-isolated RS232 Serial Port |
Output | Up to 10, 4 dedicated, 6 configurable |
Power Supply | 24V DC |
Temperature Rating | -5…55 °C (23…131 °F) |
Number of outputs, safety related, undelayed, with contact | 0 None |
---|---|
Number of outputs, safety related, delayed, with contact | 0 None |
Number of outputs, signalling function, undelayed, with contact | 0 None |
Number of outputs, safety related, undelayed, semiconductors | 10 None |
Number of outputs, safety related, delayed, semiconductors | 10 None |
Number of outputs, signalling function, undelayed, semiconductors | 10 None |
Number of outputs, signalling function, delayed, semiconductors | 10 None |
With start input | True |
With muting function | True |
Voltage type for actuating | DC |
Rated control supply voltage at DC | 24 V |
Model | Basic device |
Type of electric connection | Screw connection |
Evaluation inputs | Other |
Power consumption | 5.28 W |
Continuous output current | 0.5 A @ terminals 12...19 |
Configurable logic | List function blocks like, two hand control |
Wire size | 0.2...2.5 mm² (24...14 AWG) solid/stranded copper wire @ 90 °C (194 °F) insulation maximum |
Number of outputs, signalling function, delayed, with contact | 0 None |
With feedback circuit | True |
Suitable for monitoring of magnetic switches | True |
Suitable for monitoring of proximity switches | True |
Suitable for monitoring of emergency-stop circuits | True |
Suitable for monitoring of optoelectronic protection equipment | True |
Suitable for monitoring of position switches | True |
Suitable for monitoring of tactile sensors | True |
Suitable for monitoring of valves | True |
Surge output current | 1 A |
Surge output current duration | 5 ms |
Aggregate current of outputs per device, max | 3 A |
Other output | SWS output |
Operating voltage | 20.4 V |
SIL according to IEC 61508 | 3 None |
---|---|
With approval according to UL | True |
Stop category according to IEC 60204 | 2 None |
Performance level according to EN ISO 13849-1 | Level e |
Type of safety according to IEC 61496-1 | 4 |
With approval for TUV | True |
With detachable clamps | False |
---|---|
Rated control supply voltage at AC 50 Hz | 0 V |
Rated control supply voltage at AC 60 Hz | 0 V |
Enclosure type rating | IP20 |
Vibration | 10...55 Hz, 0.35 mm (0.014 in) |
Shock | Shock proof, operating: 10 G (0.35 oz), 16 ms |
Rail mounting possible | True |
Operating temperature | -5 °C |
---|---|
Emissions | Group 1, Class A |
Relative humidity | 90% |
ESD immunity | 6 kV contact discharges, 8 kV air discharges |
EFT/B immunity | On ethernet port: ±1kV @ 5kHz |
Surge transient immunity | On ethernet port: ±1 kV line-earth(CM) |
Radiated RF immunity | 10 V/m with 1 kHz sine-wave 80% AM from 80...2700 MHz 10 V/m with 200 Hz 50% pulse 100% AM @ 900 MHz 10 V/m with 200 Hz 50% Pulse 100% AM @ 1890 MHz |
Storage temperature | -40 °C |
Conducted RF immunity | 10V RMS with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
Height | 90 mm |
---|---|
Width | 100 mm |
Depth | 80 mm |
Performance level | Up to e |
---|---|
Evaluation input | SWS input |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 8.89 |
Lead Time | 5 |
Dimension Width | 11.43 |
Dimension Length | 12.065 |
Stock Status | STOCKED |
Weight | 0.34 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Documents
Link to Online Catalog
General
-- |
Link to Application Examples Brochure
General
440C-PP001 |
Product Cutsheet
General
-- |
safety-sr001_-en-e
Technical Data
SAFETY-SR001 |
440c-um001_-en-p
User Manual
440C-UM001 |
Type | Resource | Publication |
---|---|---|
General | Link to Online Catalog | -- |
General | Link to Application Examples Brochure | 440C-PP001 |
General | Product Cutsheet | -- |
Technical Data | safety-sr001_-en-e | SAFETY-SR001 |
User Manual | 440c-um001_-en-p | 440C-UM001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Available Downloads
- Firmware for 440C-CR30-22BBB v10.011
- Documentation for 440C-CR30-22BBB v10.011
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.