https://www.rockwellautomation.com/en-ar/products/details.440R-EM4R2D.html
![Allen-Bradley 440R-EM4R2D product image](https://www.rockwellautomation.com/product-images/440R-EM4R2D/440R-EM4R2D.jpg)
Expansion Module, Delayed Outputs (EMD), Guardmaster, Monitoring Safety Relay, Single Wire Safe Only Input, Zero Auxiliary Outputs
Expansion Module, Delayed Outputs (EMD), Guardmaster, Monitoring Safety Relay, Single Wire Safe Only Input, Zero Auxiliary Outputs
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of outputs, safety related, undelayed, with contact | 0 |
---|---|
Number of outputs, safety related, delayed, with contact | 4 |
Number of outputs, signalling function, undelayed, with contact | 0 |
Number of outputs, safety related, undelayed, semiconductors | 0 |
Number of outputs, safety related, delayed, semiconductors | 0 |
Number of outputs, signalling function, undelayed, semiconductors | 0 |
Number of outputs, signalling function, delayed, semiconductors | 0 |
With start input | No |
With muting function | No |
Voltage type for actuating | DC |
Rated control supply voltage at DC | 24 V |
Model | Expansion device |
Type of electric connection | Screw connection |
Evaluation inputs | Other |
Power consumption | 3.5 W |
Continuous safety output current | 2 A @ 24V DC (0.1 Hz), DC-13 (UL: B300) |
Wire size | 0.2 to 2.5 mm² |
Number of outputs, signalling function, delayed, with contact | 0 |
With feedback circuit | Yes |
Surge auxillary output current duration, max | 5 ms |
Aggregate current of outputs per module, max | 6 A |
Continuous auxiliary output current | 50 mA |
Surge auxiliary output current | 700 mA |
Other input | SWS input |
Other output | SWS output |
Operating voltage | 20.4 V |
Certification
SIL according to IEC 61508 | 3 |
---|---|
With approval according to UL | Yes |
Stop category according to IEC 60204 | 0 |
Performance level according to EN ISO 13849-1 | Level e |
Type of safety according to IEC 61496-1 | 4 |
With approval for TUV | Yes |
Mechanical
With detachable clamps | Yes |
---|---|
Rated control supply voltage at AC 50 Hz | 0 V |
Rated control supply voltage at AC 60 Hz | 0 V |
Vibration | 10...55 Hz, 0.35 mm |
Shock | 10 g, 16 ms |
Release-delay | 0 s |
Rail mounting possible | Yes |
Mechanical life operations | 1.0E7 |
Enclosure protection | IP40 (NEMA 1) |
SIL Rating
Safe failure fraction | 99 % |
---|---|
PFHd | 0.0000000044 |
Mode of operation | High demand mode |
Category | up to 4 |
Hardware fault tolerance | 1 |
Performance Level
MTTFd | 165 year |
---|---|
DC avg | 99 % |
T cycle | 8 hr/8.28 s |
Mission time | 20 year |
Hours of operation | 24 h |
Days of operation | 365 Days |
Performance level | up to e |
Evaluation input | SWS input |
Environmental
Operating temperature | -5 °C |
---|---|
Relative humidity | 90% |
Construction
Height | 119.4 mm |
---|---|
Width | 22.5 mm |
Depth | 113.6 mm |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Installation Instructions | 440R-IN062 |
User Manual | 440R-UM013 |
Find more technical documentation for this product in the
Technical Documentation Center.
Documentation
TYPE | Installation Instructions |
---|---|
PUBLICATION NUMBER | 440R-IN062 |
TYPE | User Manual |
PUBLICATION NUMBER | 440R-UM013 |
Find more technical documentation for this product in the
Technical Documentation Center.
Certifications
- China CCC
- Korean KC
This product was certified with the above certifications as of 2024-07-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- China CCC
- Korean KC
This product was certified with the above certifications as of 2024-07-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.