https://www.rockwellautomation.com/en-ar/products/details.440R-S12R2.html
![Allen-Bradley 440R-S12R2 product image](https://www.rockwellautomation.com/product-images/440R-S12R2/440R-S12R2.jpg)
Monitoring Safety Relay, Guardmaster, SI, Single Input, 1 Dual Channel Universal Input, 1 N.C. Solid State Auxiliary Output
Monitoring Safety Relay, Guardmaster, SI, Single Input, 1 Dual Channel Universal Input, 1 N.C. Solid State Auxiliary Output
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of outputs, safety related, undelayed, with contact | 2 |
---|---|
Number of outputs, safety related, delayed, with contact | 0 |
Number of outputs, signalling function, undelayed, with contact | 0 |
Number of outputs, safety related, undelayed, semiconductors | 0 |
Number of outputs, safety related, delayed, semiconductors | 0 |
Number of outputs, signalling function, undelayed, semiconductors | 1 |
Number of outputs, signalling function, delayed, semiconductors | 0 |
With start input | No |
With muting function | No |
Voltage type for actuating | DC |
Rated control supply voltage at DC | 24 V |
Model | Basic device |
Type of electric connection | Screw connection |
Evaluation inputs | One- and two-channel |
Power consumption | 2.5 W |
Continuous safety output current | UL: C300, AC-15: 1.5 A/250V AC, DC-13: 2 A/24V DC (0.1 Hz) |
Wire size | 0.2 to 2.5 mm² |
Number of outputs, signalling function, delayed, with contact | 0 |
With feedback circuit | Yes |
Suitable for monitoring of magnetic switches | Yes |
Suitable for monitoring of proximity switches | Yes |
Suitable for monitoring of emergency-stop circuits | Yes |
Suitable for monitoring of optoelectronic protection equipment | Yes |
Suitable for monitoring of position switches | Yes |
Suitable for monitoring of tactile sensors | Yes |
Suitable for monitoring of valves | Yes |
Surge auxillary output current duration, max | 5 ms |
Aggregate current of outputs per module, max | 6 A |
Surge safety output current duration, max | 5 ms |
Continuous auxiliary output current | 50 mA |
Surge Aux output current | 700 mA |
Surge safety output current, max | 1.5 A |
Other output | SWS output |
Operating voltage | 20.4 V |
Certification
SIL according to IEC 61508 | 3 |
---|---|
With approval according to UL | Yes |
Stop category according to IEC 60204 | 0 |
Performance level according to EN ISO 13849-1 | Level e |
Type of safety according to IEC 61496-1 | 4 |
With approval for TUV | Yes |
Mechanical
With detachable clamps | Yes |
---|---|
Rated control supply voltage at AC 50 Hz | 0 V |
Rated control supply voltage at AC 60 Hz | 0 V |
Vibration | 10...55 Hz, 0.35 mm |
Shock | Shock proof, operating: 10 G, 16 ms |
Release-delay | 0 s |
Rail mounting possible | Yes |
Mechanical life operations | 1.0E7 |
Enclosure protection | IP40 (NEMA 1) |
SIL Rating
Safety integrity level claim limit | 3 |
---|---|
Safe failure fraction | 99 % |
PFHd | 3.98e-09 |
Mode of operation | High demand mode |
Category | up to 4 |
Hardware fault tolerance | 1 |
Performance Level
MTTFd | 262 year |
---|---|
DC avg | 99 % |
T cycle | 8/8.28 (h/s) |
Mission time | 20 year |
Hours of operation | 24 h |
Days of operation | 365 Days |
Performance level | up to e |
Environmental
Operating temperature | -5 °C |
---|---|
Relative humidity | 90% |
Construction
Height | 119.4 mm |
---|---|
Width | 22.5 mm |
Depth | 113.6 mm |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Installation Instructions | 440R-IN042 |
User Manual | 440R-UM013 |
Find more technical documentation for this product in the
Technical Documentation Center.
Documentation
TYPE | Installation Instructions |
---|---|
PUBLICATION NUMBER | 440R-IN042 |
TYPE | User Manual |
PUBLICATION NUMBER | 440R-UM013 |
Find more technical documentation for this product in the
Technical Documentation Center.
Certifications
- China CCC
- Korean KC
This product was certified with the above certifications as of 2024-06-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- China CCC
- Korean KC
This product was certified with the above certifications as of 2024-06-26. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.