https://www.rockwellautomation.com/en-ar/products/details.505-AJD-A2F.html
![Allen-Bradley 505-AJD-A2F product image](https://www.rockwellautomation.com/resources/images/productinfo/IDW_1000x1000/505/505-AAA_1000x1000.jpg)
RVSG Starter, Size 0, 15/20 A, NEMA 3R/4/12 Metal No Reset, NEMA 3R/12 Painted Metal, --, 115-120V 60Hz, --, Separate Control, E1 Plus Solid State, SMP1, E1+, MRst, Cl20, 3.7-12A, No Fuse Cover, Standard Capacity
RVSG Starter, Size 0, 15/20 A, NEMA 3R/4/12 Metal No Reset, NEMA 3R/12 Painted Metal, --, 115-120V 60Hz, --, Separate Control, E1 Plus Solid State, SMP1, E1+, MRst, Cl20, 3.7-12A, No Fuse Cover, Standard Capacity
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Voltage type for actuating | AC |
---|---|
With transformer | No |
Suitable for emergency stop | Yes |
External reset possible | Yes |
With fuse | No |
Rated control supply voltage at AC 50 Hz | 115 V |
Rated control supply voltage at AC 60 Hz | 115 V |
Release class | CLASS 20 |
Overload release current setting | 3.2 A |
Type of motor starter | Reversing starter |
Continuous current rating | 18 A |
Service limit current rating | 21 A |
Circuit closing inrush current peak including offset, max | 140 A |
Load voltage | 200 to 575V |
Heat dissipation | 5.9 W |
Coil operating limits | 85 to 110 % |
Operating volt amperes burden | Sealed: 29VA, 60 Hz coils |
Hp rating | 5 Hp @ 575V load voltage, 3-phase |
Temperature compensated overload protection | Yes |
Coordination class according to IEC 60947-4-3 | Class 2 |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Contruction
Width | 14 mm |
---|---|
Height | 18 mm |
Depth | 6.45 mm |
Mechanical
Degree of protection (NEMA) | 12 |
---|---|
Number of auxiliary contacts, max | 8 |
Mechanical life operations | 1.0E7 |
Operating time, drop-out | 16 ms |
Operating time, pick-up | 21 ms |
Material housing | Steel |
Enclosure type | NEMA 3R/12 painted metal |
Construction
Required torque on power terminal wire clamps and pressure connectors or lugs | 20 lb.inch |
---|---|
Auxiliary contact material | Silver |
Type of power terminal | Saddle or wire clamps |
Wire size | For power terminals: 14...10 AWG |
Power contact material | Silver alloy |
Environmental
NEMA size | Size 0 |
---|---|
Operating temperature | -25 °C |
Operating position | Vertical |
Altitude | 10000 feet before derating |
Overload relay | E1 plus overload relay, full load current adjustment range 3.2...16 A |
Corrosion-resistance | All metal parts are treated for corrosion-resistance |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 500-TD014 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 500-TD014 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.