Best Selling
Catalog #: 5069-L310ER
CompactLogix 1MB Enet Controller
Communication | EtherNet/IP, USB |
---|---|
Depth | 136.81mm, 5.39" |
Height | 123mm, 4.84" |
Interface | 2 x 1 Gb EtherNet port |
Isolation | 300V(cont);No isolation between ENET ports |
Memory | 1MB |
Number Of Channels | 0 None |
Power Supply | MOD Power 18…32V DC SA Power 0…32V DC 0…240V AC, 47…63 Hz ATEX/IECEX, 125V AC max |
Processor | Quad Core |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 16.51 |
Lead Time | 5 |
Dimension Width | 19.368 |
Dimension Length | 20.638 |
Stock Status | STOCKED |
Weight | 0.998 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Selection Guide | 1769-SG001 |
General | Product Cutsheet | -- |
Technical Data | 5069-td001_-en-p | 5069-TD001 |
Technical Data | 5069-td002_-en-p | 5069-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- China CCC
- Australian RCM
- IECEx Scheme
- ATEX
This product was certified with the above certifications as of 2024-11-20. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Communication | EtherNet/IP, USB |
---|---|
Depth | 136.81mm, 5.39" |
Height | 123mm, 4.84" |
Interface | 2 x 1 Gb EtherNet port |
Isolation | 300V(cont);No isolation between ENET ports |
Memory | 1MB |
Number Of Channels | 0 None |
Power Supply | MOD Power 18…32V DC SA Power 0…32V DC 0…240V AC, 47…63 Hz ATEX/IECEX, 125V AC max |
Processor | Quad Core |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 16.51 |
Lead Time | 5 |
Dimension Width | 19.368 |
Dimension Length | 20.638 |
Stock Status | STOCKED |
Weight | 0.998 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Selection Guide
General
1769-SG001 |
Product Cutsheet
General
-- |
5069-td001_-en-p
Technical Data
5069-TD001 |
5069-td002_-en-p
Technical Data
5069-TD002 |
Type | Resource | Publication |
---|---|---|
General | Selection Guide | 1769-SG001 |
General | Product Cutsheet | -- |
Technical Data | 5069-td001_-en-p | 5069-TD001 |
Technical Data | 5069-td002_-en-p | 5069-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Certifications
- China CCC
- Australian RCM
- IECEx Scheme
- ATEX
This product was certified with the above certifications as of 2024-11-20. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.