https://www.rockwellautomation.com/en-ar/products/details.509-AHB-3-4G-6P-90011.html
![](/etc.clientlibs/rockwell-aem-base/clientlibs/clientlib-base/resources/icons/Big_Image_Unavailable.webp)
Non-Reversing Starter, Size 0, NEMA 3R/7/9 Bolted, NEMA 3R/7/9 Rainproof Bolted, 3 Phase, Eutectic Overload, No Fuse Cover, 2 N.O. 2 N.C., Standard Capacity, 460-480V 60Hz, 80. VA, 5 HP, Ungrounded Transformer, XFrmr, w/2 Prim & 1 Sec Fuse, Auxiliary Contact (On Starter), Pilot Lights, HAND-OFF-AUTO Selector Switch, --, Incandescent, Green Lens - Pos. 1, No Pilot Light Lens - Pos. 2, No Pilot Light Lens - Pos. 3, No Pilot Light Lens - Pos. 4, No Pilot Light Lens - Pos. 5
Non-Reversing Starter, Size 0, NEMA 3R/7/9 Bolted, NEMA 3R/7/9 Rainproof Bolted, 3 Phase, Eutectic Overload, No Fuse Cover, 2 N.O. 2 N.C., Standard Capacity, 460-480V 60Hz, 80. VA, 5 HP, Ungrounded Transformer, XFrmr, w/2 Prim & 1 Sec Fuse, Auxiliary Contact (On Starter), Pilot Lights, HAND-OFF-AUTO Selector Switch, --, Incandescent, Green Lens - Pos. 1, No Pilot Light Lens - Pos. 2, No Pilot Light Lens - Pos. 3, No Pilot Light Lens - Pos. 4, No Pilot Light Lens - Pos. 5
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of indicator lights | 1 |
---|---|
Voltage type for actuating | AC |
With transformer | Yes |
Suitable for emergency stop | Yes |
External reset possible | Yes |
With fuse | No |
Rated control supply voltage at AC 50 Hz | 110 V |
Rated control supply voltage at AC 60 Hz | 120 V |
Type of motor starter | Direct online starter (DOL) |
Service limit current rating | 21 A |
Continuous current | 18 A |
Circuit closing inrush current peak including offset, max | 140 A |
Load voltage | 460V |
Heat dissipation | 5.9 W |
Coil operating limits | 85...110% |
Operating volt amperes burden | Sealed: 29VA, 60 Hz coils |
Hp rating | 5 Hp |
Factory installed models | Transformer with 2 primary & 1 secondary fuse |
Temperature compensated overload protection | Yes |
Coordination class according to IEC 60947-4-3 | Class 2 |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Contruction
Width | 12.75 mm |
---|---|
Height | 24.75 mm |
Depth | 10.78 mm |
Mechanical
Degree of protection (NEMA) | 3R |
---|---|
Number of auxiliary contacts, max | 8 |
Mechanical life operations | 1.0E7 |
Operating time, drop-out | 16 ms |
Operating time, pick-up | 21 ms |
Material housing | Aluminium |
Enclosure type rating | NEMA 3R/7/9 bolted |
Construction
Required torque on power terminal wire clamps and pressure connectors or lugs | 20 lb.inch |
---|---|
Auxiliary contact material | Silver |
Type of power terminal | Saddle or wire clamps |
Wire size | For power terminals: 14...10 AWG |
Power contact material | Silver Alloy |
Environmental
NEMA size | NEMA 0 |
---|---|
Operating temperature | -25 °C |
Operating position | Vertical |
Altitude | 10000 feet before derating |
Overload relay | Eutectic overload |
Corrosion-resistance | All metal parts are treated for corrosion-resistance |
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.