https://www.rockwellautomation.com/en-ar/products/details.512-AFB-4R-6P-24R-VH.html
![](/etc.clientlibs/rockwell-aem-base/clientlibs/clientlib-base/resources/icons/Big_Image_Unavailable.webp)
Combination Starter Disconnect, Size 0, 120V 60 Hz, NEMA 3R/4/12 Painted, Fusible, 30 A Class R, XFMR, w/2 Pri & 1 Sec Fuse, Pilot Lights , Vault Hardware Installed, 3 Phase, 440/480 VAC - 50/60Hz, Eutectic Overload, Eutectic Alloy, No Fuse Cover, No Auxililiary Contacts, Stand ard Capacity, 80. VA, No Next Day Ship, Ungrounded Transformer, None, Incandescent, Incandescent, Red Lens - Pos. 1, No Pilot Light Lens - P os. 2, No Pilot Light Lens - Pos. 3, No Pilot Light Lens - Pos. 3, No Pilot Light Lens - Pos. 4, No Pilot Light Lens - Pos. 4, No Pilot L ight Lens - Pos. 5, No Pilot Light Lens - Pos. 5
Combination Starter Disconnect, Size 0, 120V 60 Hz, NEMA 3R/4/12 Painted, Fusible, 30 A Class R, XFMR, w/2 Pri & 1 Sec Fuse, Pilot Lights , Vault Hardware Installed, 3 Phase, 440/480 VAC - 50/60Hz, Eutectic Overload, Eutectic Alloy, No Fuse Cover, No Auxililiary Contacts, Stand ard Capacity, 80. VA, No Next Day Ship, Ungrounded Transformer, None, Incandescent, Incandescent, Red Lens - Pos. 1, No Pilot Light Lens - P os. 2, No Pilot Light Lens - Pos. 3, No Pilot Light Lens - Pos. 3, No Pilot Light Lens - Pos. 4, No Pilot Light Lens - Pos. 4, No Pilot L ight Lens - Pos. 5, No Pilot Light Lens - Pos. 5
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of indicator lights | 1 |
---|---|
Voltage type for actuating | AC |
With transformer | Yes |
Suitable for emergency stop | Yes |
External reset possible | Yes |
With short-circuit release | Yes |
With fuse | Yes |
Rated control supply voltage at AC 50 Hz | 110 V |
Rated control supply voltage at AC 60 Hz | 120 V |
Type of motor starter | Direct online starter (DOL) |
Continuous current rating | 18 A |
Circuit closing inrush current peak including offset, max | 140 A |
Available short circuit amperes RMS symmetrical | 100000 A |
Load voltage | 460V |
Fuse clips | 30 A Class R |
Heat dissipation | 5.9 W |
Coil operating limits | 85 to 110 % |
Operating volt amperes burden | Sealed: 29VA, 60 Hz coils |
Hp rating | 5 Hp |
Factory installed models | Vault hardware installed |
Temperature compensated overload protection | Yes |
Coordination class according to IEC 60947-4-3 | Class 2 |
Type of electrical connection of main circuit | Screw connection |
Type of electrical connection for auxiliary- and control current circuit | Screw connection |
Contruction
Width | 10.5 mm |
---|---|
Height | 27.5 mm |
Depth | 8.25 mm |
Mechanical
Degree of protection (NEMA) | 12 |
---|---|
Number of auxiliary contacts, max | 8 |
Weight | 40 lb |
Mechanical life operations | 1.0E7 |
Operating time, drop-out | 16 ms |
Operating time, pick-up | 21 ms |
Material housing | Steel |
Enclosure type | NEMA 3R/4/12 non-metal handle |
Construction
Required torque on power terminal wire clamps and pressure connectors or lugs | 20 lb.inch |
---|---|
Auxiliary contact material | Silver |
Type of power terminal | Saddle or wire clamps |
Wire size | For power terminals: 14...10 AWG |
Power contact material | Silver Alloy |
Environmental
NEMA size | Size 0 |
---|---|
Operating temperature | -25 °C |
Operating position | Vertical |
Altitude | 10000 feet before derating |
Overload relay | Eutectic alloy overload relay |
Corrosion-resistance | All metal parts are treated for corrosion-resistance |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 500-TD014 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 500-TD014 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.