https://www.rockwellautomation.com/en-ar/products/details.700S-CFB440EJC.html
![Allen-Bradley 700S-CFB440EJC product image](https://www.rockwellautomation.com/resources/images/productinfo/IDW_1000x1000/700S/700S-CF440EJC_1000x1000.jpg)
Safety Industrial Relay, 24V DC Electronic, IEC, 1 NO, 3 NC, Bifurcated Contact, Standard Contact
Safety Industrial Relay, 24V DC Electronic, IEC, 1 NO, 3 NC, Bifurcated Contact, Standard Contact
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Voltage type for actuating | DC |
---|---|
Interface | No |
Rated control supply voltage at DC | 24 V |
Mounting method | DIN-rail/screw |
Electrical life cycle | 1500000 operations @ AC-15 (240V,3 A) |
Contact rating | NEMA A600, Q600 @ front mounted standard auxiliary contacts |
With LED indication | No |
Mechanical
Wire size | 18...14 AWG per UL/CSA @ auxiliary contact (front mounted) |
---|---|
Mechanical life operations | 15000000 ops @ auxiliary contact (front-mounted) |
Suitable for manual operation | No |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 700-TD552 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 700-TD552 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.