https://www.rockwellautomation.com/en-ar/products/details.800FM-SM22PQ10.html
![Allen-Bradley 800FM-SM22PQ10 product image](https://www.rockwellautomation.com/resources/images/productinfo/IDW_1000x1000/800FM/800FM-SM22_1000x1000.jpg)
800F PB, 22mm Selector Switch, Selector Switch, 1 N.O., 1 N.O., Standard, No Power Module (Lamp Type), Maintained, 2 Position, No Power Module, Metal, No Power Module (Voltage), Spring-Clamp Contact Block, Plastic Latch Mount, No Screw, Black Knob, Standard Knob Orientation, None (Monolithic Circuit), Standard Pack
800F PB, 22mm Selector Switch, Selector Switch, 1 N.O., 1 N.O., Standard, No Power Module (Lamp Type), Maintained, 2 Position, No Power Module, Metal, No Power Module (Voltage), Spring-Clamp Contact Block, Plastic Latch Mount, No Screw, Black Knob, Standard Knob Orientation, None (Monolithic Circuit), Standard Pack
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Number of switch positions | 2 |
---|---|
Spring-return | No |
With light source | No |
Switching function latching | Yes |
Hole diameter | 22.5 mm |
Type of electric connection | Spring clamp connection |
Operator mechanical design life (cycles, min.) | 1000000 |
Latch material | Plastic |
Contact block type | Standard |
Contact block mounting style | Latch |
Switch orientation | Standard |
Operator type | Selector switch - standard knob |
Contact block termination tightening torque | 6 - 8 lb - in / 0.7 - 0.9 N-m |
Enclosure compatibility | IP66, Type 4/13 (Round metal operator) |
Operator function | Maintained, 2 position |
Shock | 100 G |
Vibration | 10 G |
Contact block termination wire range | #18...14 AWG (0.75...1.5 mm^2) |
Contact block durability | 1.0E7 |
Packaging | Standard pack (1 per package) |
Electrical
Number of contacts as normally open contact | 1 |
---|---|
Suitable for illumination | No |
Contact block configuration | 1 NO |
Contact block thermal current rating | 10 A |
Contact block utilization category (AC) | A300, AC 15 - Spring Clamp Termination |
Contact block utilization category (DC) | Q300, DC-13 - Spring Clamp Termination |
Contact block operational voltage, max | 300V (A300, Q300) - Spring Clamp Termination |
Construction
Material front ring | Metal |
---|---|
Type of control element | Short thumb-grip |
Operator cap/button material | Metal |
Operator construction/material | Metal |
Termination style | Spring clamp |
Operator cap color | Black |
Environmental
Operating temperature | -25 °C |
---|---|
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Hazardous location rating | No |
Storage temperature | -40 °C |
Certification
Certifications | UL,UR, CSA, CCC, CE |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
User Manual | 800-UM001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | User Manual |
---|---|
PUBLICATION NUMBER | 800-UM001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.