https://www.rockwellautomation.com/en-ar/products/details.800T-2JGH18KB7AX.html
Catalog #: 800T-2JGH18KB7AX
800T PB, 30mm Selector Switch, 3 Position Selector Switch, Knob Lever Type, 12-130V AC/DC, Green, Spring Return from Left, KB7 Cam, KB7 Cam, 12-130V AC/DC, No Guards - on Terminals, LED Lamp, 1-NO 1-NC Standard Contacts, No Block in Position 3, Knob Lever Spring Return ->, Device with Packaging
Catalog #: 800T-2JGH18KB7AX
800T PB, 30mm Selector Switch, 3 Position Selector Switch, Knob Lever Type, 12-130V AC/DC, Green, Spring Return from Left, KB7 Cam, KB7 Cam, 12-130V AC/DC, No Guards - on Terminals, LED Lamp, 1-NO 1-NC Standard Contacts, No Block in Position 3, Knob Lever Spring Return ->, Device with Packaging
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Number of switch positions | 3 |
---|---|
Hole diameter | 30.5 mm |
Type of electric connection | Screw connection |
Operator mechanical design life (cycles, min.) | 200000 |
Enclosure compatibility (NEMA type) | 1, 4, 12, 13 |
Illumination module termination tightening torque | 6 - 8 lb - in / 0.7 - 0.9 N-m |
Illumination module termination wire range | 14 - 18 AWG (x2) |
Operator type | Selector switch |
Contact block termination tightening torque | Custom configuration - consult factory |
Contact block electrical design life (cycles, at max. load) | Custom configuration - consult factory |
Operator function | Spring return from left |
Shock | 25 G (contact fragility)/100 G (no damage) |
Vibration | Custom configuration - consult factory |
Contact block termination wire range | Custom configuration - consult factory |
Electrical
Suitable for illumination | Yes |
---|---|
Illumination lamp type | LED |
Illumination module type | Full voltage |
Illumination module input voltage | 12...130V AC/DC |
Contact block thermal current rating | Custom configuration - consult factory |
Contact block utilization category (AC) | Custom configuration - consult factory |
Contact block utilization category (DC) | Custom configuration - consult factory |
Contact block operational voltage, max | Custom configuration - consult factory |
Position 2 contact block | No block this position |
Position 1 contact block | 1-NO 1-NC standard contacts |
Construction
Terminations with finger safe covers | No |
---|---|
Operator cap/button material | Plastic |
Operator construction/material | Metal |
Operator cap type | Knob lever |
Operator cam code | KB7 |
Operator cap color | Green |
Environmental
Operating temperature | -25 °C |
---|---|
Hazardous location rating | Custom configuration - consult factory |
Humidity | 50 % |
Storage temperature | -40 °C |
Certification
Certifications | ABS, CCC, CE, CSA, EAC, GOST, UL |
---|
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.