https://www.rockwellautomation.com/en-ar/products/details.800TC-FXTQH2RAV.html
![Allen-Bradley 800TC-FXTQH2RAV product image](https://www.rockwellautomation.com/resources/images/productinfo/IDW_1000x1000/800TC/800TC-FXTQH2RG1_1000x1000.jpg)
800T PB, 30mm Push-Pull Device, Twist Release, 2-Position, 12-130V AC/DC, Standard Mushroom Cap, No Legend on Cap, Red, Finger Guards on Terminals, Full Voltage Type, 1-NO 1-NC PenTUFF Contacts, LED Lamp, No Block in Position 3, Push-Pull, Device with Packaging
800T PB, 30mm Push-Pull Device, Twist Release, 2-Position, 12-130V AC/DC, Standard Mushroom Cap, No Legend on Cap, Red, Finger Guards on Terminals, Full Voltage Type, 1-NO 1-NC PenTUFF Contacts, LED Lamp, No Block in Position 3, Push-Pull, Device with Packaging
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Suitable for illumination | Yes |
---|---|
Operator cap/button shape | Round |
Illumination lamp type | LED |
Illumination module type | Full voltage |
Operator cap/button material | Plastic |
Contact block thermal current rating | 2.5 A |
Illumination module input voltage | 12...130V AC/DC |
Contact block utilization category (AC) | C300, AC-15 |
Contact block utilization category (DC) | R150, DC-13 |
Contact block operational voltage, max | 300V AC, 150V DC |
Operator cap type | Mushroom head |
Mechanical
Hole diameter | 30.5 mm |
---|---|
Type of electric connection | Screw connection |
Terminations with finger safe covers | Yes |
Contact block electrical design life (cycles, at max. load) | 1000000 |
Operator mechanical design life (cycles, min.) | 250000 |
Operator cap color | Red |
Operator cap/button size | 40 mm |
Enclosure compatibility (NEMA type) | 1, 4, 12, 13 |
Operator cap text/symbol | N/A |
Illumination module termination wire range | 14 - 18 AWG (x2) |
Operator function | 2-position |
Contact block termination tightening torque | 6 - 8 lb - in / 0.7 - 0.9 N-m |
Operator type | Push-Pull Unit |
Operator special function | Maintained with twist release |
Contact block configuration | 1 NO, 1 NC, PenTUFF low voltage contact block (800T-XAV) |
Shock | 25 G (contact fragility)/100 G (no damage) |
Vibration | 10 G maximum |
Contact block termination wire range | 14 - 18 AWG (x2) |
Illumination module termination tightening torque | 6 - 8 lb - in / 0.7 - 0.9 N-m |
Environmental
Humidity | 50 % |
---|---|
Operating temperature | -25 °C |
Hazardous location rating | No |
Storage temperature | -40 °C |
Construction
Operator construction/material | Metal |
---|
Certification
Certifications | ABS, CCC, CE, CSA, EAC, GOST, UL |
---|
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.