https://www.rockwellautomation.com/en-ar/products/details.802M-KX.html
Catalog #: 802M-KX
Factory Sealed Limit Switch
Catalog #: 802M-KX
Factory Sealed Limit Switch
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Suitable for safety functions | Yes |
---|---|
Degree of protection (NEMA) | 13 |
Degree of protection (IP) | IP67 |
List of degrees of protection (NEMA) | 1, 4, 6P, 13 |
Special feature | Head only |
Actuation type | Side push roller, vertical |
Switching function latching | No |
Construction type housing | Cuboid |
Electrical
With status indication | Yes |
---|---|
Number of circuits | Operating head only |
Output electronic | No |
Environmental
Ambient temperature during operating | 0 °C |
---|
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.