https://www.rockwellautomation.com/en-ar/products/details.836P-N3NMGA14A-D4.html
![Allen-Bradley 836P-N3NMGA14A-D4 product image](https://www.rockwellautomation.com/resources/images/productinfo/IDW_1000x1000/836P/836P-N3NMGB14A-D4_1000x1000.jpg)
Solid-State Pressure Sensor, Standard, Non-Display, - 30 inHg, 1/4 NPT Male, Transmitter, Gauge, 14.5 psi, 4-20mA Analog Only, 4 Pin DC Micro (M12), 8 – 30V DC
Solid-State Pressure Sensor, Standard, Non-Display, - 30 inHg, 1/4 NPT Male, Transmitter, Gauge, 14.5 psi, 4-20mA Analog Only, 4 Pin DC Micro (M12), 8 – 30V DC
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Construction
With display | No |
---|---|
Readable | No |
Housing material | Stainless steel |
Position, nom | As required |
Suitable for gases | Yes |
Suitable for water | Yes |
Suitable for steam | Yes |
Suitable for air | Yes |
Measuring element | Piezo |
Sensor model | Standard |
Connection type | 4 pin DC micro (M12) |
Electrical
Min. medium temperature (continuous) | -30 °C |
---|---|
Output signal | 4 - 20 mA |
Power supply | 8...30V DC |
Lower pressure range | -30 inch Hg |
Reverse polarity protection | Analog + vs. Analog - |
Output type | 4...20 mA analog only |
Long term drift | ≤ ±0.1% of span |
Load | ≤power supply -8V/0.02 A |
Non-linearity | ≤ ±0.5% of span |
Settling time | Analog signal: 3 ms |
Current consumption | Signal current, max 25 mA (total) |
With temperature sensor | No |
Max. medium temperature (continuous) | 100 °C |
Switch on time | <15 ms |
Signal noise | ≤± 0.3% of span |
Short circuit resistance | Analog + vs. Analog - |
Analog signal | ≤±1% of span, including non-linearity, hysteresis, zero offset, and end value deviation (corresponds to measured error per IEC 61298-2), calibrated in vertical mounting position with process connection facing downwards. |
Mechanical
Degree of protection (IP) | IP67 |
---|---|
Width | 29 mm |
Height | 58 mm |
Upper pressure range | 14.5 psi (lbf/in²) |
Pressure type | Gauge |
Thread size | 1/4 NPT male |
Service life | 10 million load cycles |
Shock | 500 g (IEC 60068-2-27, mechanical) |
mBar models range of measure | Non-repeatability: ≤0.1 bar ≤0.2% span ≤0.1% of span |
Operating environment | IP67 - M12x1 4 pin, IEC 60529 |
Range of measure | ≤0.1 bar: ≤± -0.5% of span, ≤0.4 bar: ≤± -0.2% of span, >0.4 bar: ≤± -0.1% of span |
Environmental
Operating temperature | 15 °F |
---|---|
Storage temperature | -40 °F |
Atmospheric pressure | 860 mbar |
Ambient temperature | 1/4 inch NPT: -30...100 °C |
Temperature error | At 0...80 °C in rate temperature range:Typical: 1.0% of span Maximum: 2.5% of span |
Vacuum resistance | 10 mbar |
Humidity | 45...75 % r. h. |
Vibration | 10 G (0.35 oz) (IEC 60068-2-6, under resonance) |
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.