https://www.rockwellautomation.com/en-ar/products/details.889D-P3UBDM-5.html
![](/etc.clientlibs/rockwell-aem-base/clientlibs/clientlib-base/resources/icons/Big_Image_Unavailable.webp)
DC Micro Cable, Female, Rt Angle, LED-PNP, Female, Right Angle, LED-PNP, Standard Materials, 3-Pins, 3-Pins, DC Micro, Male, Straight (ext. threads), Straight, Male(Ext. Threads), DC Micro (M12), Same as First End, PUR Cbl, Yellow, UnShld, 24AWG, PUR Cable, Yellow, 24AWG, Patchcord, Standard, 5 m
DC Micro Cable, Female, Rt Angle, LED-PNP, Female, Right Angle, LED-PNP, Standard Materials, 3-Pins, 3-Pins, DC Micro, Male, Straight (ext. threads), Straight, Male(Ext. Threads), DC Micro (M12), Same as First End, PUR Cbl, Yellow, UnShld, 24AWG, PUR Cable, Yellow, 24AWG, Patchcord, Standard, 5 m
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Number of poles | 3 |
---|---|
Degree of protection (IP), mounted | IP67 |
Operating temperature | -20 °C |
Number of pins | 3-pins |
Second end conductors | Same as first end |
Enclosure type rating | IP67, NEMA 6P |
First end connector style | Female, right angle, LED-PNP |
Cable diameter | LED: 5 mm (0.2 inch), Coiled: 7.1 mm (0.28 inch) |
Cable type | PUR cable, yellow, unshielded, 24 AWG |
Material | Coupling nut: Epoxy-coated Zinc, Molded oil-resistant PVC, Contact: Gold over Nickel-plated Brass |
Bend radius | 10 x diameter |
Electrical
Rated voltage | 30 V |
---|---|
Rated current In | 4 A |
Assembly rating | 4 A @ 30V |
Cable rating | LED models: UL AWM style 2661 VW-1 105 °C 300V, CSA AWM A/B I/II 80 °C 300V FT1, UV oil and water resistant |
Construction
With shield connection | No |
---|---|
Cable length | 5000 mm |
Screw-in thread | M12 |
Second end termination style | Straight, male (external threads) |
Second end termination type | DC micro (M12) |
Diameter, approx | Connector: 15 mm (0.59 inch) @ straight female |
Length, approx | Connector: 42 mm (1.2 inch) @ Straight female |
Height, approx | Connector: 43 mm (1.7 inch) @ right angle female |
Product type feature | Standard- Epoxy coated Zinc for DC micro,AC micro, mini QD with 2-6 pins, Standard-Nickel plated Brass for pico, Standard-Aluminum with clear sealant for mini QD with 7-12 pins |
Material of contact surface | Gold |
Material housing | Plastic |
Type of plug-in contact, inner side | Female (bus) |
Mounting method | Freely positionable |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 889-TD002 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 889-TD002 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.