https://www.rockwellautomation.com/en-ar/products/details.889N-F3AFNU-25F.html
![](/etc.clientlibs/rockwell-aem-base/clientlibs/clientlib-base/resources/icons/Big_Image_Unavailable.webp)
Mini Cable, Female, Straight (Int Threads), Female, Straight (int threads), Standard Materials, 3-Pins, 3-Pins, Mini / Mini Plus, Male, Straight (int. threads), Mini, Straight, Male(Int. Threads), Same as First End, PVC Cbl, Yellow, UnShld, 16AWG, PVC Cable, Yellow, 16AWG, Patchcord, Standard, 25 ft
Mini Cable, Female, Straight (Int Threads), Female, Straight (int threads), Standard Materials, 3-Pins, 3-Pins, Mini / Mini Plus, Male, Straight (int. threads), Mini, Straight, Male(Int. Threads), Same as First End, PVC Cbl, Yellow, UnShld, 16AWG, PVC Cable, Yellow, 16AWG, Patchcord, Standard, 25 ft
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Number of poles | 3 |
---|---|
Operating temperature | -40 °C |
List of degrees of protection | IP67 and IP69K |
Second end conductors | Same as first end |
Enclosure type rating | NEMA 1, 3, 4, 6P, 12, 13, 1200 psi washdown |
First end connector style | Female, straight (internal threads, except mini receptacles) |
Cable diameter | 16 AWG 9 core cable: 17 mm, 16 AWG 10 core cable: 17 mm, 16 AWG 12 core cable: 18 mm |
Cable type | PVC cable, yellow, unshielded, 16 AWG |
Material | Coupling nut: brass Nickel, 16 AWG, Epoxy-coated Zinc, 18 AWG, housing: TPU yellow, contact: Gold-plated machined brass |
Bend radius | 10 x diameter |
Electrical
Rated voltage | 600 V |
---|---|
Assembly rating | 16 AWG: 600V, 7 A |
Cable rating | 16 AWG: UL STOOW 90C 600V, CSA ST 105C FT2 UL AWM style 2517 or 2661 105C 300V, CSA AWM A/B I/II 105C 300V, CSA AWM A/B I/II 105C 300V FT1 |
Construction
With shield connection | No |
---|---|
Cable length | 7620 mm |
Length | Connector: 61.8 mm |
Special characteristic | Standard |
Second end termination style | Male, straight (internal threads) |
Second end termination type | Mini |
Product type feature | Standard- Epoxy coated Zinc for DC micro, AC micro, mini QD with 2-6 pins, Standard-Nickel plated brass for pico, Standard-aluminum with clear sealant for mini QD with 7-12 pins |
Material of contact surface | Gold |
Material housing | Plastic |
Type of plug-in contact, inner side | Female (bus) |
Mounting method | Freely positionable |
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.