Severity:
High
Advisory ID:
PN1633
Published Date:
July 12, 2023
Last Updated:
July 12, 2023
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
No
Corrected:
No
Workaround:
No
CVE IDs
CVE-2023-3596,
CVE-2023-3595
Summary
Remote Code Execution and Denial-of-Service Vulnerabilities in Select Communication Modules
Revision History
Revision Number
1.0
Revision History
Version 1.0 – July 12, 2023
Executive Summary
Rockwell Automation, in coordination with the U.S. government, has analyzed a novel exploit capability attributed to Advance Persistent Threat (APT) actors affecting select communication modules. We are not aware of current exploitation leveraging this capability, and intended victimization remains unclear. Previous threat actors cyberactivity involving industrial systems suggests a high likelihood that these capabilities were developed with an intent to target critical infrastructure and that victim scope could include international customers. Threat activity is subject to change and customers using affected products could face serious risk if exposed.
Rockwell Automation has provided patches for all affected products, including hardware series that were out of support. Detection rules have also been provided.
Exploitation of these vulnerabilities could allow malicious actors to gain remote access of the running memory of the module and perform malicious activity, such as manipulating the module’s firmware, inserting new functionality into the module, wiping the module’s memory, falsifying traffic to/from the module, establishing persistence on the module, and potentially affect the underlying industrial process. This could result in destructive actions where vulnerable modules are installed, including critical infrastructure.
Customers using the affected products are strongly encouraged to evaluate and implement the mitigations provided below. Additional details relating to the discovered vulnerabilities, including the products in scope, impact, and recommended countermeasures, are provided below.
Rockwell Automation has provided patches for all affected products, including hardware series that were out of support. Detection rules have also been provided.
Exploitation of these vulnerabilities could allow malicious actors to gain remote access of the running memory of the module and perform malicious activity, such as manipulating the module’s firmware, inserting new functionality into the module, wiping the module’s memory, falsifying traffic to/from the module, establishing persistence on the module, and potentially affect the underlying industrial process. This could result in destructive actions where vulnerable modules are installed, including critical infrastructure.
Customers using the affected products are strongly encouraged to evaluate and implement the mitigations provided below. Additional details relating to the discovered vulnerabilities, including the products in scope, impact, and recommended countermeasures, are provided below.
Affected Products
Catalog | Series | Versions |
1756-EN2T 1756-EN2TK 1756-EN2TXT | A,B,C | <=5.008 & 5.028 |
D | <=11.003 | |
1756-EN2TP 1756-EN2TPK 1756-EN2TPXT | A | <=11.003 |
1756-EN2TR 1756-EN2TRK 1756-EN2TRXT | A, B | <=5.008 & 5.028 |
C | <=11.003 | |
1756-EN2F 1756-EN2FK | A, B | <=5.008 & 5.028 |
C | <=11.003 | |
1756-EN3TR 1756-EN3TRK | A | <=5.008 & 5.028 |
B | <=11.003 | |
1756-EN4TR 1756-EN4TRK 1756-EN4TRXT | A | <=5.001 |
Vulnerability Details
CVE-2023-3595
Where this vulnerability exists in the 1756 EN2* and 1756 EN3* products, it could allow a malicious user to perform remote code execution with persistence on the target system through maliciously crafted CIP messages. This includes the ability to modify, deny, and exfiltrate data passing through the device.
CVE-2023-3596
Where this vulnerability exists in the 1756-EN4* products, it could allow a malicious user to cause a denial of service by asserting the target system through maliciously crafted CIP messages.
Where this vulnerability exists in the 1756 EN2* and 1756 EN3* products, it could allow a malicious user to perform remote code execution with persistence on the target system through maliciously crafted CIP messages. This includes the ability to modify, deny, and exfiltrate data passing through the device.
CVSS score: 9.8/10 (Critical)
CVSS vector string: CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H
CWE-787: Out-of-bounds Write
CVE-2023-3596
Where this vulnerability exists in the 1756-EN4* products, it could allow a malicious user to cause a denial of service by asserting the target system through maliciously crafted CIP messages.
CVSS Score: 7.5/10 (High)
CVSS vector string: CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H
CWE-787: Out-of-bounds Write
Risk Mitigation & User Action
These vulnerabilities can be addressed by performing a standard firmware update. Customers are strongly encouraged to implement the risk mitigations provided below and to the extent possible, to combine these with the QA43240 - Recommended Security Guidelines from Rockwell Automation to employ multiple strategies simultaneously.
** Rockwell Automation strongly recommends updating to signed firmware if possible. Once the module is updated to signed firmware (example 5.008 to 5.029), it is not possible to revert to unsigned firmware versions.
Snort 2 Rules and Snort 3 Rules are both attached below.
Catalog | Series | Affected Versions | Remediations |
1756-EN2T 1756-EN2TK 1756-EN2TXT | A,B,C | <=5.008 & 5.028 |
|
D | <=11.003 | Update to 11.004 or later | |
1756-EN2TP 1756-EN2TPK 1756-EN2TPXT | A | <=11.003 | Update to 11.004 or later |
1756-EN2TR 1756-EN2TRK 1756-EN2TRXT | A, B | <=5.008 & 5.028 |
|
C | <=11.003 | Update to 11.004 or later | |
1756-EN2F 1756-EN2FK | A, B | <=5.008 & 5.028 |
|
C | <=11.003 | Update to 11.004 or later | |
1756-EN3TR 1756-EN3TRK | A | <=5.008 & 5.028 |
|
B | <=11.003 | Update to 11.004 or later | |
1756-EN4TR 1756-EN4TRK 1756-EN4TRXT | A | <=5.001 | Update to 5.002 or later |
Mitigations
Organizations should take the following actions to further secure ControlLogix communications modules from exploitation.- Update firmware. Update EN2* ControlLogix communications modules to firmware revision 11.004 and update EN4* ControlLogix communications modules to firmware revision 5.002.
- Properly segment networks. Given a cyber actor would require network connectivity to the communication module to exploit the vulnerability, organizations should ensure ICS/SCADA networks are properly segmented within the process structure as well as from the Internet and other non-essential networks.
- Implement detection signatures. Use appended Snort signatures to monitor and detect anomalous Common Industrial Protocol (CIP) packets to Rockwell Automation devices.
- Regularly back up devices to allow for reversion to a clean copy of firmware or a working project;
- disable unused CIP objects on communications modules, such as unused CIP Email and Socket Objects;
- block all traffic to CIP-enabled devices from outside the ICS/SCADA network using available security products; and
- monitor CIP traffic for unexpected content or unusual packets lengths.
Potential Indicators of Compromise
System owners should ensure ICS/SCADA networks are baselined and regularly monitored for deviations in network activity. Specifically, systems owners can look for the following potential IOCs (Indicators of Compromise) for ControlLogix communications modules:- Unknown scanning on a network for Common Industrial Protocol (CIP)-enabled devices.
- Unexpected or out-of-specification CIP packets to CIP objects implemented in ControlLogix communications modules, including the Email Object and non-public vendor-specified objects.
- Arbitrary writes to communication module memory or firmware.
- Unexpected firmware updates.
- Unexpected disabling of secure boot options.
- Uncommon firmware file names.
Detection Rules
The following Snort rules are intended to be run on a computer with network visibility of a ControlLogix communications module and can be used to detect traffic to a ControlLogix communications module that does not conform to the CIP specification as provided by ODVA (Open DeviceNet Vendors Association). While both the CIP Email and Socket Objects are capable of communicating over a network, they are intended to communicate over the backplane of a ControlLogix PLC (Programmable Logic Controller) and therefore should not be seen over the network. However, it is possible that site engineers could configure a communications module such that there is legitimate network traffic to and from CIP Email and Socket Objects, potentially resulting in false positives.Snort 2 Rules and Snort 3 Rules are both attached below.
References
Attachments
Attachments
Copyright ©2022 Rockwell Automation, Inc.