Standard CIP Axis Fault - Alarm Names

Based on the Exception Action configuration, Exception conditions can become Faults or Alarms. The naming convention for Faults is to append a 'Fault' suffix to the Exception name. Similarly, the convention for Alarms is to append an 'Alarm' suffix to the Exception name.
This table lists the resulting Fault names associated with the Standard Exception conditions.
Standard CIP Axis Fault Names
Bit
Object CIP Axis Fault Name
0
--Reserved--
1
Motor Overcurrent Fault
2
Motor Commutation Fault
3
Motor Overspeed FL Fault
4
Motor Overspeed UL Fault
5
Motor Overtemperature FL Fault
6
Motor Overtemperature UL Fault
7
Motor Thermal Overload FL Fault
8
Motor Thermal Overload UL Fault
9
Motor Phase Loss Fault
10
Inverter Overcurrent Fault
11
Inverter Overtemperature FL Fault
12
Inverter Overtemperature UL Fault
13
Inverter Thermal Overload FL Fault
14
Inverter Thermal Overload UL Fault
15
Converter Overcurrent Fault
16
Converter Ground Current FL Fault
17
Converter Ground Current UL Fault
18
Converter Overtemperature FL Fault
19
Converter Overtemperature UL Fault
20
Converter Thermal Overload FL Fault
21
Converter Thermal Overload UL Fault
22
Converter AC Power Loss Fault
23
Converter AC Single Phase Loss Fault
24
Converter AC Phase Short Fault
25
Converter Pre Charge Fault
26
--Reserved--
27
Bus Regulator Overtemperature FL Fault
28
Bus Regulator Overtemperature UL Fault
29
Bus Regulator Thermal Overload FL Fault
30
Bus Regulator Thermal Overload UL Fault
31
Bus Regulator Fault
32
Bus Module Fault
33
Bus Undervoltage FL Fault
34
Bus Undervoltage UL Fault
35
Bus Overvoltage FL Fault
36
Bus Overvoltage UL Fault
37
Bus Power Loss Fault
38
Bus Power Blown Fuse
39
Bus Power Leakage Fault
40
Bus Power Sharing Fault
41
Feedback Signal Noise FL Fault
42
Feedback Signal Noise UL Fault
43
Feedback Signal Loss FL Fault
44
Feedback Signal Loss UL Fault
45
Feedback Data Loss FL Fault
46
Feedback Data Loss UL Fault
47
Feedback Device Fault
48
Sensor Fault
49
Brake Slip Fault
50
Hardware Overtravel Positive Fault
51
Hardware Overtravel Negative Fault
52
Position Overtravel Positive Fault
53
Position Overtravel Negative Fault
54
Excessive Position Error Fault
55
Excessive Velocity Error Fault
56
Overtorque Limit Fault
57
Undertorque Limit Fault
58
Excessive Bus Voltage Error Fault
59
Ambient Temperature Rise Fault
60
Illegal Control Mode Fault
61
Enable Input Deactivated Fault
62
Controller Initiated Fault
63
External Input Fault
64
AC Line Overvoltage FL Fault
65
AC Line Overvoltage UL Fault
66
AC Line Undervoltage FL Fault
67
AC Line Undervoltage UL Fault
68
AC Line High Frequency FL Fault
69
AC Line High Frequency UL Fault
70
AC Line Low Frequency FL Fault
71
AC Line Low Frequency UL Fault
72
AC Line Voltage Unbalance Fault
73
AC Line Current Unbalance Fault
74
AC Line Voltage Sag Fault
75
AC Line Frequency Change Fault
76
AC Line Sync Loss Fault
77
AC Line Sync Failure Fault
78-79
80
Inverter Ground Current FL Fault
81
Inverter Ground Current UL Fault
82
Inverter Output Phase Short Fault
83-84
85
Auxiliary Power Supply FL Fault
86
Auxiliary Power Supply UL Fault
Standard CIP Axis Alarm Names
This table lists the resulting Alarm names associated with the Standard Exception conditions.
Bit
Object CIP Axis Alarm Name
0
1
Motor Overcurrent Alarm
2
Motor Commutation Alarm
3
Motor Overspeed FL Alarm
4
Motor Overspeed UL Alarm
5
Motor Overtemperature FL Alarm
6
Motor Overtemperature UL Alarm
7
Motor Thermal Overload FL Alarm
8
Motor Thermal Overload UL Alarm
9
Motor Phase Loss Alarm
10
Inverter Overcurrent Alarm
11
Inverter Overtemperature FL Alarm
12
Inverter Overtemperature UL Alarm
13
Inverter Thermal Overload FL Alarm
14
Inverter Thermal Overload UL Alarm
15
Converter Overcurrent Alarm
16
Converter Ground Current FL Alarm
17
Converter Ground Current UL Alarm
18
Converter Overtemperature FL Alarm
19
Converter Overtemperature UL Alarm
20
Converter Thermal Overload FL Alarm
21
Converter Thermal Overload UL Alarm
22
Converter AC Power Loss Alarm
23
Converter AC Single Phase Loss Alarm
24
Converter AC Phase Short Alarm
25
Converter Pre-Charge Alarm
26
27
Bus Regulator Overtemperature FL Alarm
28
Bus Regulator Overtemperature UL Alarm
29
Bus Regulator Thermal Overload FL Alarm
30
Bus Regulator Thermal Overload UL Alarm
31
Bus Regulator Alarm
32
Bus Module Alarm
33
Bus Undervoltage FL Alarm
34
Bus Undervoltage UL Alarm
35
Bus Overvoltage FL Alarm
36
Bus Overvoltage UL Alarm
37
Bus Power Loss Alarm
38
Bus Power Blown Fuse Alarm
39
Bus Power Leakage Alarm
40
Bus Power Sharing Alarm
41
Feedback Signal Noise FL Alarm
42
Feedback Signal Noise UL Alarm
43
Feedback Signal Loss FL Alarm
44
Feedback Signal Loss UL Alarm
45
Feedback Data Loss FL Alarm
46
Feedback Data Loss UL Alarm
47
Feedback Device Alarm
48
Sensor Alarm
49
Brake Slip Alarm
50
Hardware Overtravel Positive Alarm
51
Hardware Overtravel Negative Alarm
52
Position Overtravel Positive Alarm
53
Position Overtravel Negative Alarm
54
Excessive Position Error Alarm
55
Excessive Velocity Error Alarm
56
Overtorque Limit Alarm
57
Undertorque Limit Alarm
58
Excessive Bus Voltage Error Alarm
59
Ambient Temperature Rise Alarm
60
Illegal Control Mode Alarm
61
Enable Input Deactivated Alarm
62
Controller Initiated Alarm
63
External Input Alarm
64
AC Line Overvoltage FL Alarm
65
AC Line Overvoltage UL Alarm
66
AC Line Undervoltage FL Alarm
67
AC Line Undervoltage UL Alarm
68
AC Line High Frequency FL Alarm
69
AC Line High Frequency UL Alarm
70
AC Line Low Frequency FL Alarm
71
AC Line Low Frequency UL Alarm
72
AC Line Voltage Unbalance Alarm
73
AC Line Current Unbalance Alarm
74
AC Line Voltage Sag Alarm
75
AC Line Frequency Change Alarm
76
AC Line Sync Loss Alarm
77
AC Line Sync Failure Alarm
78-79
80
Inverter Ground Current FL Alarm
81
Inverter Ground Current UL Alarm
82
Inverter Output Phase Short Alarm
83-84
85
Auxiliary Power Supply FL Alarm
86
Auxiliary Power Supply UL Alarm
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.