Configuration Tab 1797-OB4D
Use this tab to configure the 1797-OB4D FLEX Ex I/O digital output module.
Tip: | If you selected a Listen-Only communication format when you created the module, this tab is not available. |
Parameters
Alarm Filter Time
This feature allows you to choose a Signal Delay for the Fault and Overload alarms. This value sets the AlarmFilter0-2 members in the AB:1797_OB4D:C:0 module-defined data type of the configuration tag. Select a value (in milliseconds) by which to filter the transition from On to Off or from Off to On. The Alarm Filter Time values in milliseconds are: 0.25, 0.5, 1, 2, 4, 8, 16, and 32. The default is 0.25ms.
Reset Alarms
When the check box is checked the ResetAlarms member is set to 1. When transitioning from 1 to 0, the alarms reported in the Input module-defined data type are reset (cleared). The alarms are reset even if the alarms are latched, as controlled by the LatchAlarms element in the Output module-defined data type. If the error condition exists when ResetAlarms is invoked the alarms in the input data type are immediately set again. By default the Reset Alarms check box is Unchecked.
OK
Click this button to accept your edits on any tab and close the dialog.
Cancel
Click this button to cancel your edits on any tab and close the dialog.
Apply
Click this button to apply your edits on any tab and continue editing.
If:
- you are online in Program, Remote Program or Remote Run mode and,
- this controller is the owner controller and,controllerA device that controls machines or processes elements (for example, a programmable controller or relay panel).
- you have changed the module’s configuration in the software,
when you click the Apply or the OK button, the information is automatically sent to the controller. The controller tries to send the information to the module (if the module’s connection is not inhibited). If you don’t click Apply, your changes are not sent to the controller.
Tip: | The connection to a FLEX I/O module using Rack communication cannot be inhibited. The Inhibit check box on the Connection tab is disabled in this case. |
Help
Click this button for Help on this tab.
Provide Feedback