Fault/Idle Action Tab - 1794-IE4XOE2/B, -OE4/B, -OE12/A

Use this tab to configure the safe state value for a module. This tab configures the behavior of outputs and is not available for modules that do not have outputs.
Parameters
Communication Fault Behavior
Select the way in which you want the adapter to respond when a communication fault occurs with this module. Choose from:
  • Reset Outputs - Resets the module output data to zero (default value).
  • Hold Last Outputs - Retains the module output data in its last state.
  • Apply Safe State to Outputs - Sets the output signals to the values configured as Safe State values.
Program Mode Behavior
Select the way in which you want the adapter to respond when it detects Program mode (idle).
TIP:
When the adapter is receiving real time output data from the controller the module is in Run mode. When the adapter is not receiving real time output data from the controller and if there is a communications fault the module operates in fault mode. Under any other conditions it is in
Run mode
The controller mode during which logic is executing, inputs are read, the program is scanned, and the outputs are energized and de-energized. Editing operations are restricted. If the keyswitch is in Remote, the controller is in Remote Run mode.
Program mode, or Idle mode. When it detects Run mode, the adapter copies the output data from the controller to the corresponding module output. When it detects Program mode, it responds according to the choice you select for this field.
Program mode
The controller mode during which logic is not executing, outputs are not controlled, and editing operations are available. If the keyswitch is in Remote, the controller is in Remote Program mode.
Choose from:
  • Reset Outputs
    - Resets the module output data to zero (default value).
  • Hold Last Outputs
    - Retains the module output data in its last state.
  • Apply Safe State to Outputs
    - Sets the output signals to the values configured as Safe State values.
Safe State Value
Enter the appropriate value for each channel. The default value is 0.
TIP:
You must set the Communication Fault Behavior or the Program Mode Behavior to
Apply Safe State to Outputs
otherwise the values you configured are not used.
OK
Click this button to accept your edits on all tabs and close the dialog.
Cancel
Click this button to delete your edits on any tab and close the dialog.
Apply
Click this button to make your edits effective on any tab and continue editing.
If:
  • you are online in Program, Remote Program or Remote Run mode and,
  • this controller is the owner controller and,
    controller
    A device that controls machines or processes elements (for example, a programmable controller or relay panel).
  • you have changed the module’s configuration in the software,
when you click the Apply or the OK button, the information is automatically sent to the controller. The controller tries to send the information to the module (if the connection to the module is not inhibited). If you don’t click the Apply or OK button, your changes are not sent to the controller.
TIP:
The connection to a FLEX I/O module using Rack communication cannot be inhibited. The ‘Inhibit’ check box on the Connection tab is disabled in this case.
Help
Click this button for assistance with this tab.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.