Module Data Types 1794-IM8
The table below lists and describes the module-defined data types for the 1794-IM8 Digital Input module. It includes information for input (as indicated by an "I") and configuration (as indicated by a "C").
Tip: | FLEX I/O is based on 16-bit INTs and not 32-bit DINTs. Using 16-bit INTs in instructions that are optimized for 32-bit DINTs may decrease performance with certain instructions. |
Module-defined Data Type: AB:1794_DI_8:I:0
This module-defined data type does not apply to modules having Rack Optimization selected for the Comm Format and does not appear among the Module Tags in the RSLogix software.
Member Name | Type | Default Display Style | Description |
Fault | DINT | Binary | Fault - Used for Input Data Validation 0 = Valid Data 1 = Invalid Data - if the connection to the module has been lost, or if the module has a severe hardware fault, the lower 8 bits are set to 1. |
Data | SINT | Binary | Input Data - Input data for the module. |
Module-defined Data Type: AB:1794_DI_Delay8:C:0
Member Name | Type | Default Display Style | Description | ||||
Config | INT | Binary | Input Configuration data. | ||||
DelayTime_0 | BOOL | Decimal | Indicates the delay time for the module. | ||||
DelayTime_1 | BOOL | Decimal | Indicates the delay time for the module. | ||||
DelayTime_2 | BOOL | Decimal | Indicates the delay time for the module. | ||||
The Input Delay Time values for this module are shown below. | |||||||
(Points 7-0) DelayTime_0, _1, _2 | Off to On Values | On to Off Values | |||||
2 | 1 | 0 | |||||
0 | 0 | 0 | 8.6 | 26.6 | |||
1 | 0 | 0 | 9 | 27 | |||
0 | 1 | 0 | 10 | 28 | |||
1 | 1 | 0 | 12 | 30 | |||
0 | 0 | 1 | 17 | 35 | |||
1 | 0 | 1 | 26 | 44 | |||
0 | 1 | 1 | 43 | 61 | |||
1 | 1 | 1 | 78 | 96 |
Provide Feedback