https://www.rockwellautomation.com/en-at/products/details.100S-E09EJ14C.html
![Allen-Bradley 100S-E09EJ14C product image](https://www.rockwellautomation.com/resources/images/productinfo/IDW_1000x1000/100S/100S-E09-3P_1000x1000.jpg)
IEC 9 A Safety Contactor
IEC 9 A Safety Contactor
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Number of auxiliary contacts as normally open contact | 1 |
---|---|
Number of auxiliary contacts as normally closed contact | 4 |
Vibration resistance | IEC 60068-2-6 |
Shock resistance | IEC 60068-2-27 |
Altitude, max | 3000 m of installation site |
Switching frequency, max | 600 ops/hr, AC-1 |
Weight | AC/DC (electronic): 0.43 kg (0.95 lbs.) |
Protection class | Contactor main contact: IP2X |
Electrical
Voltage type for actuating | AC/DC |
---|---|
Rated control supply voltage at AC 50 Hz | 24 V |
Rated control supply voltage at AC 60 Hz | 24 V |
Rated control supply voltage at DC | 20 V |
Type of electrical connection of main circuit | Screw connection |
Rated impulse voltage withstand (Uimp) | 6 kV |
Operating time, closing delay | 40 ms |
Operating time, opening delay | 11 ms |
Main current circuit resistance | 0.41 mΩ |
Rated isolation voltage (Ui) | 690V per IEC |
Function | Non-reversing safety contactor |
Energy-efficient coil, hold-in | 1.7VA/1.7 W @ 24-60V AC, 20-60V DC |
Energy-efficient coil, pick-up | 16VA/12...16 W @ 24-60V AC, 20-60V DC |
General purpose current (enclosed) | 13.8 A @ 600V per UL/CSA |
Power dissipation | 0.8 W per pole at Ie, AC-1, 400V |
Short time withstand (Icw) | 3-pole: 80 A for 30 s (40 °C) |
FLA | 20 A @ 600V, 3-phase per UL/CSA HVAC applications |
Rated operational current and power (enclosed) | 9.5 A @ 125V DC, with 3-poles in series per UL/CSA |
LRA | 80 A @ 550-600V AC, 3-phase per UL/CSA HVAC applications |
Electromagnetic compatibility | IEC 60947-1 - Environment A and B (100-E09...E38 only.) |
Total power dissipation | 2.3 W at Ie, AC-3, 400V, AC/DC control (120-250V) |
Operating limits, dropout | (≤0.60) x Us @ DC control |
Rating for switching AC motors | 3-poles: 7.5 Hp @ 575V, AC-2, AC-3 (60 Hz) |
Operating limits, pick-up | (0.85...1.1) x Us @ 50/60 Hz |
MCCB current rating | Type 2 (per IEC 60947-4-1): 28 A @ 400V, 70 kA available fault current |
DIN fuses (gG) current rating | Type 2 (per IEC 60947-4-1): 6 A @ 690V, 60 kA available fault current |
Rated voltage (Ue) | 24V, 48V, 110V, 220V, 440V DC |
Rated operational current and power | 5.8 A @ 115V AC, 500000 electrical operations, 1-phase per UL/CSA elevator duty |
Switching of lighting loads | Tungsten lamps: 20 A @ 600V, 3-phase (break all lines) per UL/CSA |
UL class RK5 fuses rating | Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 30 A @ 600V, 5 kA available fault current |
Rated operational current (Ie) | 9.5 A @ 500V, Star-Delta starting (50 Hz) |
UL class J and CSA HRCI-J fuses rating | Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 30 A @ 600V, 100 kA available fault current |
UL inverse-time circuit breaker | Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 60 A @ 600V, 5 kA available fault current |
Switching of power transformers | Apparent power: 8 kVA @ 415V, AC-6a, 50 Hz (n = 30) |
Rated operational power (Pe) | 9 kW @ 240V, AC-1 active power load (50/60 Hz), ambient temperature 70 °C (158 °F) |
Switching of DC loads | 3-poles in series: 9 A @ 220V (Series-wound motors starting, reverse current breaking, reversing, stepping DC-5 at 60 °C) |
Optional accessories | Side-mount auxiliary contacts, Mechanical interlocks |
Features | Mirror contact performance on auxiliary contacts, Red N.C. low-power auxiliary contacts used for feedback circuit, SUVA third-party certification, AC/ DC operating coils, Mirror contact symbol on front |
Environmental
Climatic withstand | Category B according to IEC 60947-1, annex Q |
---|---|
Ambient temperature | Storage: -60...80 °C (-76...176 °F) |
Certification
Coil insulation class | Class F per IEC 60947-4-1 |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 100-TD013 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 100-TD013 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.