https://www.rockwellautomation.com/en-at/products/details.140G-J-FCX10.html
Catalog #: 140G-J-FCX10
Molded Case Ckt-Bkr, 250A J Frame, Flexible Cable Operating Mech, Non-Metalic Flange Handle, Not Specified, 10 ft
Catalog #: 140G-J-FCX10
Molded Case Ckt-Bkr, 250A J Frame, Flexible Cable Operating Mech, Non-Metalic Flange Handle, Not Specified, 10 ft
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Construction
Colour | Other |
---|---|
Cable length | 10 ft |
Frame size | J frame |
List of degrees of protection (NEMA) | Type 1/3/12/4/4X |
Handle type | Non-metalic flange handle |
Suitable for emergency stop | No |
Padlock locking | Yes |
Electrical
With key lock | No |
---|---|
Suitable for power circuit breaker | Yes |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 140G-TD101 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 140G-TD101 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.