G Frame Molded Case Ckt - Bkr
Rockwell Automation announces that as of
May 31, 2014,
the G Frame Molded Case Ckt - Bkr will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
May 31, 2014
Replacement Category:
Engineering Replacement
Replacement Product:
140G-G2C3-D10
[https://www.rockwellautomation.com/en-at/products/details.140G-G2C3-D10.html]
Rockwell Automation announces that as of
May 31, 2014,
the G Frame Molded Case Ckt - Bkr will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
May 31, 2014
Replacement Category:
Engineering Replacement
Replacement Product:
140G-G2C3-D10
[https://www.rockwellautomation.com/en-at/products/details.140G-G2C3-D10.html]
Molded Case Ckt-Bkr Config | 3 Poles |
---|---|
Protection | Thrm - Fxd Thrml - Fxd Mag |
Rating/Frame Size | G Frame |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 10.399 |
Lead Time | 6 |
Dimension Width | 9.299 |
Dimension Length | 17.0 |
Stock Status | NON_STOCKED |
Weight | 0.993 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3-Dimensional Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
General | Link to Literature Library for Selectivity Guide | 140G-TD050 |
General | Product Cutsheet | -- |
General | Link to Literature Library for Installation Instructions | 140G-IN076 |
General | 140G Specifications and Technical Data | 140G-TD101 |
Technical Data | 140u-td005_-en-p | 140U-TD005 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Molded Case Ckt-Bkr Config | 3 Poles |
---|---|
Protection | Thrm - Fxd Thrml - Fxd Mag |
Rating/Frame Size | G Frame |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 10.399 |
Lead Time | 6 |
Dimension Width | 9.299 |
Dimension Length | 17.0 |
Stock Status | NON_STOCKED |
Weight | 0.993 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional Drawing (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional Drawing (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Documents
Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast
General
-- |
Link to Literature Library for Selectivity Guide
General
140G-TD050 |
Product Cutsheet
General
-- |
Link to Literature Library for Installation Instructions
General
140G-IN076 |
140G Specifications and Technical Data
General
140G-TD101 |
140u-td005_-en-p
Technical Data
140U-TD005 |
Type | Resource | Publication |
---|---|---|
General | Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
General | Link to Literature Library for Selectivity Guide | 140G-TD050 |
General | Product Cutsheet | -- |
General | Link to Literature Library for Installation Instructions | 140G-IN076 |
General | 140G Specifications and Technical Data | 140G-TD101 |
Technical Data | 140u-td005_-en-p | 140U-TD005 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.