15 A UL489 Miniature Circuit Breaker
Rockwell Automation announces that as of
November 04, 2015,
the 15 A UL489 Miniature Circuit Breaker will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
November 04, 2015
Replacement Category:
Direct Replacement
Replacement Product:
1492-MCGAT115
[https://www.rockwellautomation.com/en-at/products/details.1492-MCGAT115.html]
Rockwell Automation announces that as of
November 04, 2015,
the 15 A UL489 Miniature Circuit Breaker will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
November 04, 2015
Replacement Category:
Direct Replacement
Replacement Product:
1492-MCGAT115
[https://www.rockwellautomation.com/en-at/products/details.1492-MCGAT115.html]
Depth | 2.249 IN |
---|---|
Frequency Rating | 60 Hz |
Height | 3.812 IN |
Trip Type | Thermal Magnetic |
Current | 15.0 A |
---|---|
Current | 120.0 V AC |
Phase | 1.0 pole |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 3.099 |
Lead Time | 93 |
Dimension Width | 8.712 |
Dimension Length | 15.697 |
Stock Status | NON_STOCKED |
Weight | 0.225 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Selection Guide | 1492-sg122_-en-p | 1492-SG122 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Depth | 2.249 IN |
---|---|
Frequency Rating | 60 Hz |
Height | 3.812 IN |
Trip Type | Thermal Magnetic |
Current | 15.0 A |
---|---|
Current | 120.0 V AC |
Phase | 1.0 pole |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 3.099 |
Lead Time | 93 |
Dimension Width | 8.712 |
Dimension Length | 15.697 |
Stock Status | NON_STOCKED |
Weight | 0.225 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
1492-sg122_-en-p
Selection Guide
1492-SG122 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Selection Guide | 1492-sg122_-en-p | 1492-SG122 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.