Current | 120.0 V AC |
---|---|
Phase | 1.0 pole |
Size | 15.0 A |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 3.175 |
Lead Time | 183 |
Dimension Width | 9.144 |
Dimension Length | 15.621 |
Stock Status | STOCKED |
Weight | 0.215 |
Weight Unit | KG |
Dimension Unit | CM |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Current | 120.0 V AC |
---|---|
Phase | 1.0 pole |
Size | 15.0 A |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 3.175 |
Lead Time | 183 |
Dimension Width | 9.144 |
Dimension Length | 15.621 |
Stock Status | STOCKED |
Weight | 0.215 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
![Allen-Bradley 1492-MCGAT115 product image](https://www.rockwellautomation.com/product-images/1492-MCEA215/1492-MCEA215.jpg)
![Allen-Bradley 1492-MCGAT115 product image](https://www.rockwellautomation.com/product-images/1492-MCEA215/1492-MCEA215.jpg)
![Allen-Bradley 1492-MCGAT115 product image](https://configurator.rockwellautomation.com/api/Doc/1492_MCGAT1_ISO.jpg)
Copyright ©2024 Rockwell Automation, Inc.