https://www.rockwellautomation.com/en-at/products/details.1492-W10-OR.html
Catalog #: 1492-W10-OR
Terminal Block, Screw Connection, Space Saver, Feed Through - Single Circuit, 8 x 47.6 x 41mm (0.31 x 1.87 x 1.61 in), 1 Pole, Orange, Pkg. Qty. of 50, VOLTAGE RATING UR - 600V AC/DC, CSA - 600V AC/DC, IEC - 800V AC/DC, ATEX - 550V AC/DC, MAXIMUM CURREN
Catalog #: 1492-W10-OR
Terminal Block, Screw Connection, Space Saver, Feed Through - Single Circuit, 8 x 47.6 x 41mm (0.31 x 1.87 x 1.61 in), 1 Pole, Orange, Pkg. Qty. of 50, VOLTAGE RATING UR - 600V AC/DC, CSA - 600V AC/DC, IEC - 800V AC/DC, ATEX - 550V AC/DC, MAXIMUM CURREN
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
For full product specifications, please see the product catalog.
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
User Manual | 1492-UM001 |
Technical Data | 1492-TD015 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | User Manual |
---|---|
PUBLICATION NUMBER | 1492-UM001 |
TYPE | Technical Data |
PUBLICATION NUMBER | 1492-TD015 |
Find all available product literature for this product in the
Literature Library results.
Certifications
- Eurasion Economic Community
This product was certified with the above certifications as of 2024-07-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- Eurasion Economic Community
This product was certified with the above certifications as of 2024-07-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.